Skip to main content

Entry Level Voice & Vision AI System

Overview

Description

The increasing demand for smart and secure environments, combined with advancements in AI technology, is driving the development of more affordable and accessible entry-level AI systems. These systems come with advanced security features and smart functionalities designed to integrate seamlessly with existing ecosystems.

This design offers a cost-effective, mid-range voice and vision AI system for voice and image recognition. It features a high-performance Arm® Cortex®-M85 core-based MCU with Helium™ Vector Extensions, providing a significant performance boost for AI/ML and DSP operations. This versatile design is suitable for various applications, including surveillance and voice assistants. It includes audio and image capture interfaces, as well as Wi-Fi and Bluetooth Low Energy (LE) connectivity, ensuring easy integration with existing home or infrastructure ecosystems.

System Benefits:

  • High-level AI inference with the Arm Cortex-M85 core and Helium Vector Extensions enables faster processing and real-time decision-making while maintaining energy efficiency with reduced power consumption.
  • Features multiple cameras and voice inputs, allowing for a versatile and adaptable system design for various applications or needs.
  • Supports a wide range of wired and wireless interfaces, enabling customization to build the optimal system tailored to your application's unique requirements.

Comparison

Applications

  • Voice and image recognition systems
  • Surveillance system​​
  • Security access panels​​
  • Entry-level video doorbells​​
  • Voice assistants with Natural Language Understanding (NLU)

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Web Version Sheet.53 Sheet.71 Buck Regulator Buck Regulator Buck Regulator Wi-Fi/BLE Wi-Fi/BLE Wi-Fi/BLE Ethernet PHY Ethernet PHY Ethernet PHY USB 2.0 USB 2.0 USB 2.0 Camera Security Sheet.8 Sheet.9 Sheet.10 Sheet.11 Sheet.12 Sheet.13 Sheet.14 Wi-Fi Microphone Sheet.19 Sheet.20 Bluetooth Sheet.30 Sheet.32 Sheet.33 Sheet.37 Sheet.41 Sheet.43 Input Connector Arrow 3.3V <1000mA 3.3V, <1000mA 3.3V, <1000mA DC IN 24V DC IN 24V DC IN24V Buck Regulator Buck Regulator Buck Regulator Sheet.55 Sheet.56 Sheet.58 Sheet.59 5V <700mA 5V, <700mA 5V, <700mA Op Amp Op Amp Op Amp Audio Codec Audio Codec Audio Codec Microphone.64 Sheet.65 Sheet.66 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 <510mA <510mA <510mA <350mA <350mA <350mA <30mA <30mA <30mA <40mA <40mA <40mA <2mA <2mA <2mA <3mA <3mA <3mA Microphone.204 Sheet.205 Sheet.206 Sheet.207 Sheet.211 Bi-directional Sheet.214 Sheet.215 Sheet.216 Sheet.54 Sheet.219 ADC MCU MCU CEU Camera I/F CEU Camera I/F CEUCamera I/F SPI SPI SPI Ethernet MAC Ethernet MAC Ethernet MAC USB 2.0 USB 2.0 USB 2.0 ADC 1 ADC ADC SSIE (I2S) SSIE (I2S) SSIE (I2S) UART UART UART WS050 WS050 WS050
Exiting Interactive Block Diagram