Skip to main content

Brushless DC Motor Solution - Permanent Magnet Synchronous Motor

Overview

Description

Brushless DC motors (permanent magnet synchronous motors) solution


Motor Control Evaluation System

Renesas high-performance MCU and analog and power (A&P) devices are ideally suited for motor control applications. Reference boards mounted with the inverter circuitry necessary for driving the motor and various sample code and application notes are ready to use. Complete motor control evaluation and development tools help reduce time to market, and they are ideal for the following purposes:

  1. Evaluation of Renesas devices (MCUs, A&P products)
  2. Reference for board and software design
  3. Learning about motor control

Motor Control Evaluation System for RA Family - RA6T1 Group

Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate the motor control. With this product and software that can be downloaded from the web, you can start evaluating motor control immediately.

Image
Motor Control Evaluation System for RA Family - RA6T1 Group

Evaluation System for BLDC Motor

Evaluation Kit for Permanent Magnet Synchronous Motors (Brushless DC Motor)

The Evaluation System for BLDC Motor is a solution kit for easily evaluating permanent magnet synchronous motors. When used in combination with a CPU card, various Renesas MCUs can control the motor. By using the Renesas Motor Workbench sample software and development support tool, evaluation and analysis can easily be performed, so you can start evaluation immediately after purchasing the kit.

Image
Evaluation System for BLDC Motor

Evaluation System for Stepping Motor with Resolver

Stepping Motor Drive Evaluation Kit Using the Renesas Resolver to Digital Converter IC

The Evaluation System for Stepping Motor with Resolver is composed of a motor control MCU, an inverter circuit, a stepping motor with resolver sensor, and a resolver to digital converter IC. In addition, it supports the Renesas Motor Workbench motor control development support tool, which makes it easy to debug software and understand motor control.

Note: The 24V Motor Control Evaluation System for RX23T option CPU card cannot be used to operate the resolver sensor of this kit.

Resolver solution details
Resolver digital converter IC

 

Image
Evaluation System for Stepping Motor with Resolver

Motor Control Evaluation System for RAJ306000

Easy BLDC Motor Control Using RAJ306001 and RAJ306010 Integrated Motor Control ICs

The Renesas BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs includes a small motor and sample code to get a new design up and running quickly.

Purchasing Inquiry

Image
Motor Control Evaluation System for RAJ306000

Motor Control Development Tool: Renesas Motor Workbench

Renesas Motor Workbench is a debugging tool for motor control. The Analyzer function can read and write variables inside the motor control MCU and display the waveform of variables. The Tuner function can automatically adjust the vector control parameter. The Easy function allows even beginners to operate the motor with an intuitive GUI.

Motor Control Development Support Tool Renesas Motor Workbench 3.2.0 (ZIP)

Image

Authentication Expiration Notice

For current users of Renesas Motor Workbench

When starting this tool, the following messages about the expiration date of authentication may be displayed.

License expires soon: Displays when less than 30 days remain before the expiration date.

Image
Renesas Motor Workbench License Expires Soon

Expiration date out: Displays when the expiration date is passed.

Image
Renesas Motor Workbench License Expiration Date Out

To continue using the tool after the certificate expires, you need to import the latest authentication file and update the authentication.

  1. Download the latest authentication file after answering a simple questionnaire.
    Download Authentication File
  2. Import the authentication file by clicking the "Select" button on the certificate expiration message screen.

CPU Cards

These optional CPU cards for the 24V Motor Control Evaluation System for RX23T allow you to evaluate motor control using a different microcontroller by purchasing an additional CPU card and swapping it.

Image
RX24T CPU Card

Desk Top Laboratories Inc. CPU Cards

  • RL78/G1F CPU Card (64-pin, 64KB) - T5103
  • RL78/G1G CPU Card (32-pin, 16KB) - T5104
  • RL78/G14 CPU Card (64-pin, 64KB) - T5101
  • RL78/G14 CPU Card (32-pin, 64KB) - T5105
  • RL78/G1M CPU Card (20pin, 8KB) - T5108

Purchase Desk Top Laboratories CPU Cards

RZ/T1 Motion Control Solution Kit

Easy Development for Industrial Servo Drives

The RZ/T1 Motion Control Solution Kit delivers a complete hardware/software solution to help simplify embedded development for industrial servo drives and controllers, industrial robotic systems, factory equipment, and other machine tools that require high speed, responsiveness and excellent real-time performance.

Purchase the RZ/T1 Motion Control Solution Kit

Image
RZ/T1 Motion Control Solution Kit

Application Notes & Sample Code

Sample code and application notes for each type of motor control are listed below. A My Renesas ID is required.

Evaluation System for BLDC Motor
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control MethodDownload
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Sensorless 120-degree conducting control120-degree conducting control of permanent magnetic synchronous motor (Algorithm) (PDF | English, 日本語)120-degree Conducting Control of a Permanent Magnet Synchronous Motor (For Evaluation System for BLDC Motor, structure update version) (ZIP)
- Target MCU: RX13T, RX23T, RX24T, RX24U
- If you need the old sample code, please check it from the "Download" button at the bottom of this site. Or check from the site of kit you are using.
- The initial setting is sensorless.
CS+
e2 studio
Sensorless 120-degree conducting control (with initial position detect function )
Sensorless vector controlSensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) Rev.1.02 (PDF | English, 日本語)Sensorless Vector Control for Permanent Magnet Synchronous Motor (For Evaluation System for BLDC Motor, structure update version) Rev.1.20 (ZIP | English, 日本語)
- Target MCU:RX13T, RX23T, RX24T, RX24U, RX66T, RX72T, RX72M
- If you need the old sample code, please check it from the "Download" button at the bottom of this site. Or check from the site of kit you are using.
CS+
e2 studio
Encoder vector controlVector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) Rev.1.02 (PDF | English, 日本語)Vector Control for Permanent Magnet Synchronous Motor with Encoder (For Evaluation System for BLDC Motor, Structure update version) Rev.1.00 - Sample Code (ZIP)
- Target MCU:RX13T, RX23T, RX24T, RX24U, RX66T, RX72T, RX72M
- If you need the old sample code, please check it from the "Download" button at the bottom of this site. Or check from the site of kit you are using.
CS+
e2 studio

Evaluation System for Stepping Motor with Resolver Sensor

Control MethodDownload
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Resolver vector controlVector control (position)
(algorithm)
RX24T Group Vector Control of a Two-Phase Stepping Motor Incorporating a Resolver Sensor Rev.1.31 - Sample Code (ZIP) (RX24T)CS+
e2 studio

30V Motor Control Evaluation System for RAJ306000
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control MethodDownload
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Hall 120-degree conducting control120 degrees conducting control with hall IC (RAJ306000 implementation guide) (r18an0035xx0109) Rev.1.09 - Sample Code (ZIP)
120 degrees conducting speed control with hall IC (RAJ306000 implementation guide) (r18an0038xx0104) Rev.1.04 - Sample Code (ZIP)
CS+
e2 studio
Sensorless 120-degree conducting control120 degrees conducting control by Sensor-less drive (RAJ306000 implementation guide) (r18an0036xx0103) Rev.1.03 - Sample Code (ZIP)CS+
e2 studio
Encoder vector controlVector control with encoder (RAJ306000 implementation guide) (r18an0037xx0102) Rev.1.02 - Sample Code (ZIP)CS+
e2 studio

24V Motor Control Evaluation System for RX23T
Permanent Magnet Synchronous Motor (Brushless DC Motor)

Control MethodDownload
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
Hall 120-degree conducting control120-degree conducting control of permanent magnetic synchronous motor (Algorithm) (PDF | English, 日本語)RX23T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) Rev.1.01 (PDF | English, 日本語) (RX23T)
RX24T 120-degree conducting control of permanent magnetic synchronous motor using hall sensors (Implementation) (PDF | English, 日本語) (RX24T)
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Rev.2.00 (PDF | English, 日本語) (RL78/G1F)
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN3736EJ0100) Rev.1.00 (PDF | English, 日本語) (RL78/G1G*1)
Speed control of 120-degree conducting controlled permanent magnetic synchronous motor using hall sensors (Implementation) (R01AN4028EJ0100) Rev.1.00 (PDF | English, 日本語) (RL78/G14)
RL78/G1M 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語)(RL78/G1M*1)
CS+
e2 studio
Sensorless 120-degree conducting controlRX23T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Rev.1.11 (PDF | English, 日本語) (RX23T)
RX24T Sensorless 120-degree conducting control of permanent magnetic synchronous motor (Implementation) (PDF | English, 日本語) (RX24T)
RL78/G1F 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Rev.2.00 (PDF | English, 日本語) (RL78/G1F)
RL78/G1G Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語) (RL78/G1G*1)
Sensorless Speed control of 120-degree conducting controlled permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語) (RL78/G14)
RL78/G1M 120-degree conducting control of permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語)(RL78/G1M*1)
CS+
e2 studio
Sensorless 120-degree conducting control (with initial position detect function )RL78G1F Sensorless speed control of 120-degree conducting controlled permanent magnetic synchronous motor with detection of initial position (Implementation) Rev.2.00 (PDF | English, 日本語) (RL78/G1F*3)CS+
e2 studio
Sensorless vector controlSensorless Vector Control for Permanent Magnet Synchronous Motor (Algorithm) Rev.1.02 (PDF | English, 日本語)RX13T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語) (RX13T)
RX23T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Rev.1.10 (PDF | English, 日本語) (RX23T)
RX24T/RX24U Sensorless vector control for permanent magnetic synchronous motor (Implementation) Rev.1.10 (PDF | English, 日本語) (RX24T, RX24U)
RX66T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語) (RX66T (MTU/GPT)*4)
RX72T Sensorless vector control for permanent magnetic synchronous motor (Implementation) Rev.1.00 (PDF | English, 日本語) (RX72T (MTU/GPT)*4)
RL78/G1F (1 shunt)*2 *3  RL78/G1F (3 shunt)*2
CS+
e2 studio
Encoder vector controlVector Control for Permanent Magnet Synchronous Motor with Encoder (Algorithm) Rev.1.02 (PDF | English, 日本語)RX72T Vector control for permanent magnetic synchronous motor with encoder (Implementation) Rev.1.00 (PDF | English, 日本語) (RX72T (MTU/GPT)*4)
RX66T Vector control for permanent magnetic synchronous motor with encoder (Implementation) Rev.1.00 (PDF | English, 日本語) (RX66T (MTU/GPT)*4)
RX23T Vector control for permanent magnetic synchronous motor with encoder (Implementation) Rev.1.10 (PDF | English, 日本語) (RX23T)
RX24T/RX24U Vector control for permanent magnetic synchronous motor with encoder (Implementation) Rev.1.10 (PDF | English, 日本語) (RX24T, RX24U)
CS+
e2 studio

*1: Uses partner board.
*2: For information, contact Renesas sales or a distributor.
*3: To operate the program targeted by this application note, it is necessary to modify the circuit of the Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T. If you modify the circuit, other programs for the Renesas Solution Starter Kit 24V Motor Control Evaluation System for RX23T will not be able to operate Regarding circuit modification, we do not guarantee the operation of this program after amendment.
*4: Two types of timer (MTU and GPT) settings are implemented as a PWM output timer, and it can be selected at compile time.

Combination of Partner Inverter Board (T1102 Trial Series) and Partner CPU Card (T5101 RL78/G14 64-pin)
(Three-Phase Induction Motor)

Control MethodDownload
Application Notes
About Algorithm
Download
Application Notes & Sample Code
About Implementation
Integrated
Development
Environment
V/f controlV/f Control of Three-phase Induction Motor (Algorithm) (PDF | English, 日本語)V/f Control of Induction Motor(RL78/G14) Rev.1.00 (PDF | English, 日本語) (RL78/G14)CS+

Types of Motors

Image
Types of Motors
  • Brushed DC Motor
  • Permanent Magnet Synchronous Motor (Brushless DC Motor)
  • Three-phase Induction Motor
  • Single-phase Induction Motor
  • Stepper Motor

Learn more about the various motors on the Motors Types page.

Recommended Products for Motor Control

Image
Touch principles, Renesas touch key characteristics

Partners

Image
Desk Top Laboratories Inc.

Desk Top Laboratories Inc.

Sales of development tools for power electronics, consignment of motor control program development, consulting services

TEL: 81-42-689-6247
e-mail: [email protected]
http://desktoplab.co.jp/

Desk Top Laboratories Inverters and CPU Cards

Image
Desk Top Laboratories Inverters and CPU Cards

BFG Engineering

BFG Engineering - is a development house focused on hardware & software design. We are operating mainly in the field of advanced control for of electric drives, small machinery automation and control of industrial processes.

BFG Engineering
Via Divisione Folgore, 43
36100 Vicenza
Italy

TEL: (+39) 0444923822

e-mail: [email protected]

Click here for more details

Image
BFG Engineering

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 94.97 MB
Sample Code
[Toolchains=CC-RX|V3.06]
Log in to Download ZIP 150.22 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
Sample Code
[Toolchains=CC-RX|V3.04.00]
Log in to Download ZIP 101.88 MB 日本語
Application: Motor Drives & Robotics
Compiler: CC-RX IDE: CS+, e2 studio
Software & Tools - Other Log in to Download ZIP 3.33 MB 日本語
Sample Code Log in to Download ZIP 46.08 MB
Sample Code Log in to Download ZIP 83.00 MB
Sample Code Log in to Download ZIP 80.40 MB
Sample Code Log in to Download ZIP 13.27 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 14.97 MB
Sample Code Log in to Download ZIP 16.02 MB
Sample Code Log in to Download ZIP 7.08 MB 日本語
Application: Motor Drives & Robotics
Compiler: CC-RL Function: Three-Phase Inverter Control IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.62 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.18 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 12.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 22.93 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 24.21 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.13 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.83 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.29 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.86 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 3.79 MB
Sample Code Log in to Download ZIP 3.74 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.10 MB 日本語
Sample Code Log in to Download ZIP 5.66 MB 日本語
Sample Code Log in to Download ZIP 6.18 MB 日本語
Sample Code Log in to Download ZIP 45.35 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.89 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.58 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.77 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.54 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 5.82 MB 日本語 Compiler: CC-RL IDE: CS+ for CC, e2 studio
Sample Code ZIP 2.02 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code ZIP 2.17 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code ZIP 2.35 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.61 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 4.08 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code ZIP 1.45 MB 日本語 Compiler: CA78K0R IDE: CS+ for CA, CX
Sample Code Log in to Download ZIP 3.21 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.18 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.58 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.87 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 15.69 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.39 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.27 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 1.12 MB 日本語 IDE: CS+
46 items

Documentation

Videos & Training