Skip to main content

RZ 32 & 64-Bit Microprocessors (MPUs)

The Renesas RZ Family of 32-bit and 64-bit Arm microprocessors (MPUs) enables the solutions required for the smart societies of the future. Through high-performance CPU cores and a variety of accelerators and peripheral functions, engineers can easily implement high-resolution human machine interfaces (HMI), embedded vision, embedded artificial intelligence (e-AI), and real-time control and industrial ethernet connectivity.

RZ Partner Ecosystem Solutions | Winning Combinations

Features of Each RZ Series

RZ MPUs for Artificial Intelligence

RZ/V Series

AI-MPUs embedded with Renesas proprietary DRP-AI accelerator delivering high-performance AI inference at low power consumption. Build compact products that can handle real-time AI applications without cooling fans for retail, robotics, home appliances and industrial automation.

 

RZ MPUs for Human Machine Interface

RZ/A Series

The RZ/A series is an RTOS-based MPU with excellent real-time performance and fast boot time, combining Renesas' proprietary technology and the Arm® ecosystem, while maintaining the ease of use of Renesas MCUs.

RZ/G Series

Ideal for high-end HMI applications with rich graphics, and high-performance IoT edge and IoT gateway with secure high-speed interfaces. Support Linux OS with either Arm® Cortex® architecture or RISC-V architecture.

RZ MPUs for Real-Time Control & Industrial Network

RZ/T Series

Develop real-time control and high-performance application processing with multi-protocol industrial Ethernet support across a wide range of industrial motor control equipment with this scalable group of advanced microprocessors.

RZ/N Series

These networking microprocessors enable designers to develop network platforms with TSN and multi-protocol industrial Ethernet that function both as a controller and device in industrial automation systems.

RZ MPUs Product Portfolio

 

Image
HMI IoT Edge Real-time Control Industrial Network Vision AI Linux / Android™ / Multi-OS with RTOS RTOS RZ/V Series RZ/N Series RZ/T Series RZ/G Series RZ/G Series RZ/A Series 1.0GHz Cortex-A55, DDR4/3L, CAN-FD, ADC RZ/G2UL 1.2GHz Dual-core Cortex-A55, DDR4/3L, 3DG, CAN-FD RZ/G2LC 400MHz Cortex-A9, 2MB RAM, LCDC, Ethernet, USB RZ/A1LC 1.2GHz Dual-core Cortex-A55, DDR4/3L, 3DG, H.264, CAN-FD RZ/G2L 400MHz Cortex-A9, 3MB RAM, LCDC, Ethernet, USB RZ/A1L 1.2GHz Dual-core Cortex-A53, DDR3L, 3DG, H.264/5 RZ/G2E 1.0GHz Dual-core Cortex-A7, DDR3, 3DG, H.264 RZ/G1E 400MHz Cortex-A9, 3MB RAM, LCDC, JPEG, Ethernet, USB RZ/A1LU 1.5GHz Dual-core Cortex-A57, LPDDR4, 3DG, H.264/5 RZ/G2N 1.5GHz Dual-core Cortex-A15, DDR3L, 3DG, H.264 RZ/G1N 1.0GHz Cortex-A55, DDR4/3L, LCDC, GbEthernet, USB RZ/A3UL 400MHz Cortex-A9, 5MB RAM, LCDC, JPEG Ethernet, USB RZ/A1M 1.5GHz Dual-core Cortex- A57 + Cortex-A53, LPDDR4, 3DG, H.264/5 RZ/G2M 1.5GHz Dual-core Cortex-A15, DDR3L, 3DG, H.264 RZ/G1M 528MHz Cortex-A9, 4MB RAM, LCDC, JPEG, MIPI-CSI, Ethernet, USB RZ/A2M 400MHz Cortex-A9, 10MB RAM, LCDC, JPEG, Ethernet, USB RZ/A1H 1.5GHz Quad-core Cortex- A57 + Cortex-A53, LPDDR4, 3DG, H.264/5 RZ/G2H 1.4GHz Quad-core Cortex- A15 Cortex-A7, DDR3, 3DG, H.264 RZ/G1H RISC-V, 1.0 GHz AX45MP, DDR4/3L, GbEthernet, CAN-FD RZ/Five 1.1GHz Cortex-A55, 250MHz Dual-core Cortex-M33, LPDDR4/DDR4 RZ/G3S 800MHz Cortex-R52, 2-axis Motor Control, EtherCAT RZ/T2L 800MHz Dual-core Cortex- R52, 2-axis Motor Control, Industrial Ethernet RZ/T2M 800MHz Dual-core Cortex- R52, 2-axis Motor Control, Industrial Ethernet, OTFD RZ/T2ME 1.2GHz Quad-core Cortex-A55, 1.0GHz Dual-core Cortex-R52, Industrial Ethernet RZ/T2H 600MHz Cortex-R4, 150 MHz Cortex-M3, 1-axis Motor Control, Industrial Ethernet RZ/T1 125MHz Cortex-M3, Industrial Ethernet RZ/N1L 400MHz Cortex-R52, Industrial Ethernet RZ/N2L 500MHz Cortex-A7, 125MHz Cortex-M3, Industrial Ethernet RZ/N1S 500MHz Dual-core Cortex- A7, 125MHz Cortex-M3, Industrial Ethernet RZ/N1D 1.2GHz Quad-core Cortex-A55, 1.0GHz Dual-core Cortex-R52, Industrial Ethernet RZ/N2H 1.8GHz Quad-core Cortex- A55, DRP-AI3(2K-MAC), 4K-ISP, 3D-GPU RZ/V2N 1.2GHz Dual-core Cortex- A55, DRP-AI(576-MAC), 3D-GPU RZ/V2L 1.0GHz Dual-core Cortex- A55, DRP-AI(576-MAC), OpenCV Accelerator RZ/V2MA 1.8GHz Quad-core Cortex- A55, DRP-AI3(4K-MAC), 4K-ISP, 3D-GPU RZ/V2H RZ/V2M 1.0GHz Dual-core Cortex- A53, DRP-AI(576-MAC), 4K-ISP

Product Selector: RZ 32 & 64-Bit MPUs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 7.15 MB 日本語
Brochure PDF 18.14 MB 日本語
Guide PDF 846 KB
Brochure PDF 10.42 MB 日本語
4 items

Videos & Training

RZ/V2N Quad-Core 15TOPS Vision AI MPU Overview

The RZ/V2N is a vision AI microprocessor (MPU) featuring Renesas' proprietary AI accelerator (DRP-AI3), delivering up to 15TOPS AI performance with high power efficiency in a compact design. Its ability to support two-camera connections greatly improves AI accuracy and can simultaneously process different captured images with AI, making it ideal for AI camera and robotics applications.

News & Blog Posts

Renesas Ready Partner Program and Linaro ONELab Join Forces to Revolutionize IoT and Edge Computing Blog Post Mar 28, 2025
Enhance Power Efficiency with High AI Performance for your Next AI Cameras and Mobile Robots Blog Post Mar 19, 2025
Renesas Extends Mid-Class AI Processor Line-Up with RZ/V2N Integrating DRP-AI Accelerator for Smart Factories and Intelligent Cities of Tomorrow News Mar 11, 2025
Renesas Releases Certified PROFINET-IRT and PROFIdrive Software Stacks for RZ/T and RZ/N Series Microprocessors News Mar 10, 2025
Renesas Extends Line-up For Industrial Ethernet and Multi-Axis Motor Control Solutions with High Performance Quad-Core Application Processor News Nov 26, 2024
Best-in-Class Microprocessor for Network Platform Development Blog Post Nov 26, 2024
Renesas Unveils Powerful Single-Chip RZ/V2H MPU for Next-Gen Robotics with Vision AI and Real-Time Control News Feb 29, 2024
The RZ/V2H MPU Improves AI Performance and Real-time Control in Robotics and Autonomous Applications Blog Post Feb 29, 2024
Renesas Launches RZ/G3S 64-bit Microprocessor with Enhanced Peripherals for IoT Edge and Gateway Devices News Jan 16, 2024
Deliver More Cost-Efficient Fleet Management Service with Ultra-Low Standby Function in RZ/G3S MPUs Blog Post Jan 16, 2024
Check Out the Latest Features in AI Applications v2.10! Blog Post Dec 22, 2023
Check Out the New Features in AI Applications v2.00! Blog Post Sep 22, 2023
RZ/G2L series is the world’s first MPU certified PSA Certified Level 2. Blog Post Sep 11, 2023
Renesas RZ/G2M Awarded Arm SystemReady IR 1.1 Certification Blog Post Aug 4, 2023
Giving Customers the Options to Make or Buy SoM and/or SBC to Accelerate Design Cycle Blog Post Jul 21, 2023
You can easily find out Renesas MPU anytime, anywhere with mobile app! Blog Post May 26, 2023
Renesas’ New RZ/T2L Industrial MPU Enables Fast and Accurate Real-Time Control with EtherCAT Communication News Mar 23, 2023
Renesas Ready Partner Network Now Extends Across All Renesas MCUs and MPUs News Nov 8, 2022
SoM and SBC Boards Accelerate High-Performance HMI Development with Minimal Resources Blog Post Oct 25, 2022
Renesas Expands RZ/V Series with Built-in Vision AI Accelerator for Accurate Image Recognition and Multi-Camera Image Support News Sep 29, 2022
Easily Migrate Applications Across Arm® & RISC-V CPU Blog Post Sep 16, 2022
Renesas’ RZ/N2L MPUs for Industrial Ethernet Simplify Implementation of Network Functionality in Industrial Equipment News Aug 9, 2022
RZ/N2L Microprocessor to Implement Industrial Ethernet and TSN for Industrial Equipment Blog Post Aug 9, 2022
Renesas Unveils Powerful 1GHz RZ/A3UL 64-Bit MPUs with RTOS Support That Enable High-Definition HMI and Quick Startup News Aug 4, 2022
RZ/A3UL MPU Enables Efficient Product Deployment with Excellent Cost Performance Blog Post Aug 4, 2022
The RZ/V2M Development Environment Supports Your Development Easily and Immediately! Blog Post Jun 20, 2022
Renesas Releases Its Highest-Performance RZ/T2M Motor Control MPU Enabling Fast, High-Precision Control of Servo Motors News Jun 7, 2022
How to Develop High-Performance and Multi-Functional Servo Motor Using RZ/T2M? Blog Post Jun 7, 2022
Bid Farewell to ISP Tuning and Manual Parameter Tweaking with RZ/V2M "Tuned ISP" Blog Post May 12, 2022
Renesas Pioneers RISC-V Technology With RZ/Five General-Purpose MPUs Based on 64-Bit RISC-V CPU Core News Mar 1, 2022
Start Your First Step on Vision AI Development Using RZ/V Microprocessor (MPU) Blog Post Feb 16, 2022
Farewell, Heat Countermeasure: RZ/V2M Brings the Innovation for AI Products Blog Post Nov 15, 2021
Faster Evaluation Process with Unified and Scalable SMARC EVK Platform (Evaluation Board Kit Platform) Blog Post Oct 21, 2021
Embedded Artificial Intelligence Inference with Renesas RZ/G2 Blog Post Sep 30, 2021
Merits of Using the Verified Linux Package in the RZ/G Board Support Package Blog Post Aug 31, 2021
New Highly Integrated Renesas PMIC Optimized For RZ/G2L And V2L MPUs Delivers Complete Power Solution To Reduce Design Time News Aug 5, 2021
RZ/A2M DRP Realizes Efficient Masked Face Detection Blog Post Jun 29, 2021
RZ-G2E-Based SoM Solution for HMI Advancement Blog Post May 21, 2021
Renesas Launches Entry-Level RZ/V2L MPUs with Best-in-Class Power Efficiency and High-Precision AI Accelerator News May 19, 2021
RZ/G2x Microprocessors and Partner Solutions Make Your HMI Development Simpler, Faster and Smaller Blog Post May 18, 2021
Renesas Launches New General-Purpose 64-Bit RZ/G2L Group of MPUs with Latest Arm Cortex-A55 for Improved AI Processing News Jan 19, 2021

Tools & Resources