Overview
Description
The efficient emergency broadcast system is specifically designed for boats. This high-performance system includes system control, human machine interface (HMI), touch control, alarm sounds, LTE Cat-M1/NB1/NB2, GNSS connection, and system encryption. The entire design aims to achieve superior scalability and simplified maintenance by utilizing the Arm® ecosystem. Additionally, it incorporates Renesas power devices to facilitate adaptive solar charging and efficient battery management systems.
System Benefits:
- HMI, touch, and security are provided by the 240MHz high-performance MCU.
- Mature and field-proven LTE-M/NB-IoT protocol stack.
- GNSS capability allows for tracking and positioning using various satellite constellations.
- High-performance power devices for solar charging and battery management systems, maximum power point tracking (MPPT), and battery control algorithms.
Comparison
Applications
- Watercraft
- Emergency beacons
- Rescue applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramTemperature & Humidity Sensor
Recommended Products
Temperature & Humidity Sensor
Recommended Products
MCU
Recommended Products
FGIC
Recommended Products
Switch Regulator
Recommended Products
Buck/Boost
Exiting Interactive Block Diagram