The Renesas RZ Family of 32-bit and 64-bit Arm microprocessors (MPUs) enables the solutions required for the smart societies of the future. Through high-performance CPU cores and a variety of accelerators and peripheral functions, engineers can easily implement high-resolution human machine interfaces (HMI), embedded vision, embedded artificial intelligence (e-AI), and real-time control and industrial ethernet connectivity.
RZ Partner Ecosystem Solutions | Winning Combinations
Features of Each RZ Series
RZ MPUs for Artificial Intelligence
RZ/V Series
AI-MPUs embedded with Renesas proprietary DRP-AI accelerator delivering high-performance AI inference at low power consumption. Build compact products that can handle real-time AI applications without cooling fans for retail, robotics, home appliances and industrial automation.
RZ MPUs for Human Machine Interface
RZ/A Series
The RZ/A series is an RTOS-based MPU with excellent real-time performance and fast boot time, combining Renesas' proprietary technology and the Arm® ecosystem, while maintaining the ease of use of Renesas MCUs.
RZ/G Series
Ideal for high-end HMI applications with rich graphics, and high-performance IoT edge and IoT gateway with secure high-speed interfaces. Support Linux OS with either Arm® Cortex® architecture or RISC-V architecture.
RZ MPUs for Real-Time Control & Industrial Network
RZ/T Series
Develop real-time control and high-performance application processing with multi-protocol industrial Ethernet support across a wide range of industrial motor control equipment with this scalable group of advanced microprocessors.
RZ/N Series
These networking microprocessors enable designers to develop network platforms with TSN and multi-protocol industrial Ethernet that function both as a controller and device in industrial automation systems.
RZ MPUs Product Portfolio