Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.

  • Starter Kits
    Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit.
  • Evaluation Kits
    Evaluation kits allow you to evaluate product performance or featured product functions for introductory use.
  • Development Kits
    Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application.
  • Demonstration Kits
    Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications.
  • Reference Kits
    Reference kits can support you to evaluate specified functions for the particular final products/applications.

Boards & Kits List

Product ID Title Type Company
RH4Z2501-PMOD IO-Link Pmod Module for the RH4Z2501 Physical Layer Transceiver Evaluation Renesas
RHADC-FMCEV1Z Radiation Tolerant Precision SAR ADC Evaluation Platform Evaluation Renesas
RL78-Family-Fast-Prototyping-Board Fast Prototyping Board for RL78 Family Evaluation Renesas
RL78/G13-Starter-Kit Renesas Starter Kit for RL78/G13 Starter Renesas
RL78/G14-Starter-Kit Renesas Starter Kit for RL78/G14 Starter Renesas
RL78/G1C-Starter-Kit Renesas Starter Kit for RL78/G1C Starter Renesas
RL78/G1G-Starter-Kit Renesas Starter Kit for RL78/G1G Starter Renesas
RL78/L12-Starter-Kit Renesas Starter Kit for RL78/L12 Starter Renesas
RL78/L13-Starter-kit Renesas Starter Kit for RL78/L13 Starter Renesas
RL78/L1C-Starter-Kit Renesas Starter Kit for RL78/L1C Starter Renesas
RRH46410-EVK Gas Sensor Module for TVOC and eCO2 Detection Evaluation Kit Evaluation Renesas
RRH62000-EVK All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit Evaluation Renesas
RSK-RX111 Renesas Starter Kit for RX111 Starter Renesas
RSK-RX140 Renesas Starter Kit for RX140 Starter Renesas
RSK-RX231 Renesas Starter Kit for RX231 Starter Renesas
RSK-RX23T Renesas Starter Kit for RX23T Starter Renesas
RSK-RX24T Renesas Starter Kit for RX24T Starter Renesas
RSK-RX24U Renesas Starter Kit for RX24U Starter Renesas
RSSK-RX23W RX23W Solution Starter Kit for Bluetooth® 5 Evaluation Starter Renesas
RTE510MPG0TGB00000R RL78/I1B Target Board Evaluation Renesas
RTE510Y470TGB00000R RL78/G10 (R5F10Y47) CPU Board Evaluation Renesas
RTE5117GC0TGB00000R RL78/I1D (R5F117GC) CPU Board Evaluation Renesas
RTK-251-1PowerBank3 100W USB Type-C® Power Bank Reference Design Evaluation Renesas
RTK-251-BuckBoostConverter2 100W USB Type-C® DC Input Module Evaluation Renesas
RTK-251-DRPEVB 100W USB Type-C® Input/Output Power Converter Evaluation Renesas
RTK-251-SinkCharger-ISL9238C 100W USB Type-C® Battery System Reference Evaluation Renesas
RTK00WFMX0B 802.11b/g/n 2.4G Wi-Fi Pmod Expansion Board Development Renesas
RTK0EA0004D00001BJ RA6M1 Voice Recognition Demo Board Demonstration Renesas
RTK0EE0003D01002BJ CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) Evaluation Renesas
RTK0EE0007D01001BJ CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) Evaluation Renesas
RTK0EE0007D02001BJ CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13) Evaluation Renesas
RTK0EE0009D01001BJ CPX4 DC-PLC Evaluation Kit M01D1 Evaluation Renesas
RTK0EE0009D02001BJ CPX4 AC-PLC Evaluation Kit M02D2 Evaluation Renesas
RTK0EE0013D10001BJ R9A06G062GNP FCC-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EE0013D10002BJ R9A06G062GNP CE/UKCA-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EE0013D10003BJ R9A06G062GNP Japan Radio Law-Compliant Sub-GHz Wireless Communication Evaluation Kit Evaluation Renesas
RTK0EG0003S02001BJ Capacitive Touch Evaluation System for RX130 Starter Renesas
RTK0EG0021S01001BJ Capacitive Touch Evaluation System for RA6M2 Evaluation Renesas
RTK0EG0022S01001BJ Capacitive Touch Evaluation System for RA2L1 Evaluation Renesas
RTK0EG0030S01001BJ Capacitive Touch Evaluation System for RL78/G23 Evaluation Renesas
RTK0EG0039S01001BJ Capacitive Touch Evaluation System for RX140 Evaluation Renesas
RTK0EG0042S01001BJ Capacitive Touch Evaluation System for RL78/G22 Evaluation Renesas
RTK0EG0044S01001BJ Capacitive Touch Evaluation System for RX671 Evaluation Renesas
RTK0EG0047S01001BJ Capacitive Touch Evaluation System for RL78/G16 Evaluation Renesas
RTK0EH0003S02001BR Blood Pressure Monitoring Evaluation Kit for RL78/H1D Evaluation Renesas
RTK0EM0000B14030BJ MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor Development Renesas
RTK0EM0000S04020BJ MCI-LV-1 Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor Development Renesas
RTK0EM0006S01212BJ 24V Motor Control Evaluation System for RX23T Starter Renesas
RTK0EM00F0S00020BJ RAA306012 3-Phase Smart Gate Driver Solution Starter Kit Starter Renesas
RTK0EMA170S00020BJ Motor Control Evaluation System for RA Family - RA6T1 Group Starter Renesas