The RZ/G series is a scalable MPU platform based on the Arm® Cortex® architecture and RISC-V architecture with advanced graphics, video engine and high-speed interface. The scalable and efficient performance of the RZ/G series is ideal for industrial automation, building automation HMI, industrial cameras, and IoT Edge applications.
RZ/G Software Package
The Linux package offered by Renesas contains basic ported and tested software necessary for the industrial segment, for which operation and performance has been verified based on a datasheet. The software package based on Android™ Open Source Project (AOSP) is also provided.
Android is a trademark of Google LLC.
Partner Solutions
Partner products and services that support the RZ/G series can speed up your design and get to market faster.
Target Applications
- HMI Applications
- Industrial Automation
- Building Automation
- Doorbell System
- POS System
- Medical Display
- Digital Signage
- IoT Applications
- Solar Inverter
- Secure Home Gateway
- EV Charger
- Industrial Gateway
- Infra Sensing Gateway
- Smart Agriculture Gateway
Featured RZ/G MPUs
Product | Description | Featured Document |
---|---|---|
RZ/G3S | General-purpose Microprocessors with Single-core Arm® Cortex®-A55 (1.1 GHz) CPU and Dual-core Cortex®-M33 (250 MHz) CPU, Supporting Low-power Mode and PCI Express | ![]() |
RZ/Five (RISC-V) | General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet | ![]() |
RZ/G2L | General-purpose Microprocessors with Dual-core Arm® Cortex®-A55 (1.2 GHz) CPUs and Single-core Arm® Cortex®-M33 (200 MHz) CPU, with 3D Graphics and Video CODEC Engine | ![]() |
RZ/G MPU Products
Product Group | Description | Features |
---|---|---|
RZ/G3 | 64-bit MPUs (Arm) | Inheriting the RZ/G2 Group concept, in addition to HMI apps, these MPUs target IoT edge devices with enhanced low power management, high-speed interfaces, and security functions. |
RZ/G2 | 64-bit MPUs (Arm) | 64-bit multi-core architecture with advanced graphics capabilities and high-bandwidth memory interfaces to enable high-performance embedded systems with enhanced human machine interfaces |
RZ/Five | 64-bit MPUs (RISC-V) | General-purpose Microprocessors with RISC-V CPU Core (Andes AX45MP Single) (1.0 GHz) with 2ch Gigabit Ethernet |
RZ/G1 | 32-bit MPUs (Arm) | 1GHz+ Arm Cortex-A cores, 3D graphics engine, full high-definition (HD) video engine, secure IP, high-speed interfaces such as PCIe, SATA and Gigabit Ethernet, and other functions necessary for embedded devices in the industrial segment |