メインコンテンツに移動

概要

説明

The RAA270205 is a mmWave radar transceiver for automotive ADAS/AD with 4TX/4RX channels and on-board range-FFT engine. The first in its family, the RAA270205 is a high-performance, 28nm RFCMOS radar transceiver. Equipped with 4Tx and 4Rx channels, the RAA270205 supports up to 16 MIMO channels for high angular accuracy. This transceiver can cover frequency bands reserved for long-, mid-, and short-range millimeter-wave radar, as well as imaging radar, with the highest possible range resolution.

特長

  • 76-81GHz
  • 4Tx, 4RX channels for up to 16 MIMO channels
  • Direct output of range to obstacles with on-board range FFT engine
  • Small, easy-to-integrate eWBL package
  • Cascading possibility for higher channel count, higher radar resolution
  • High output power for longer range, 13dBm/channel, 19dBm total
  • Low noise figure
  • Low phase noise
  • Fast chirp and high chirp linearity
  • Low power consumption
  • Fast ADC sampling up to 112.5MSPS
  • 4 lane MIPI-CSI2 interface for up to 14.4Gbps output

製品比較

アプリケーション

  • Automotive / ADAS / Autonomous driving
  • Automotive radar modules, especially imaging and forward-looking radar (long-range radar)

ドキュメント

分類 タイトル 日時
データシート-簡略版 PDF 231 KB
1件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター

ビデオ&トレーニング