Overview
Description
The waterproof shower controller provides touch button controls with an enhanced capacitive touch sensing unit (CTSU2L/CTSU2SL). It can also monitor temperature and humidity with high accuracy and the sensor has an IP67 rated membrane. The gas sensor provides total volatile organic compound (TVOC) and estimated concentration of carbon dioxide (eCO2) levels. The Bluetooth® Low Energy (LE) module is targeted for broad market use and will be certified across regions providing significant savings in development cost and time-to-market.
System Benefits:
- New generation high-performance waterproof capacitive touch sensor unit.
- Bluetooth LE module comes with an integrated antenna and easy to use software making Bluetooth Low Energy development easier than ever before.
- High-performance gas sensor and relative humidity and temperature sensor bring comfort and safety.
- AC/DC, LDO and op amp are used for an integrated design.
Comparison
Applications
Applications
- Smart homes
- Smart shower/sauna controls
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
LDO
Recommended Products
AC/DC
Recommended Products
Op Amp
Recommended Products
Control MCU
Recommended Products
Temperature & Humidity Sensor
Recommended Products
Gas Sensor
Recommended Products
Bluetooth Low Energy Module
Exiting Interactive Block Diagram