省エネ化とシステムコスト低減を実現!RX13Tシーリングファンソリューション
RX13T搭載シーリングファンインバータボードにより、電流連続PFC制御(キャリア周波数50KHz)とセンサレスベクトル制御(FOC)、拾い上げ制御を実現したソリューションをご紹介します。
RX13T搭載シーリングファンインバータボードにより、電流連続PFC制御(キャリア周波数50KHz)とセンサレスベクトル制御(FOC)、拾い上げ制御を実現したソリューションをご紹介します。
Cortex-A55とCortex-M33を1チップに統合したRZ/G2L MPU(マイクロプロセッサー)は部品点数削減によるトータルコストの低減だけでなく、IC部品調達リスクの低減にも貢献します。
The ultra-low jitter ClockMatrix 2 eliminates the need for additional jitter attenuators for high-speed interfaces and supports multiple standards and protocols including Sync-E and IEEE 1588.
Renesas’ IO-Link Slave Sensor Solution showcases two examples of a resistor bridge type sensors with two different slave PHY that can be used depending on users’ system requirements.
The advanced debugging capabilities available on RA microcontroller kits provide the flexibility and convenience to debug the code quickly, easily and cost-effectively.
画像を使ったAI推論を組み込んだあなたのシステムに、熱の問題は有りませんか? ルネサスから実用的なAI性能でこの問題を簡単に解決できる対策を紹介します。
ルネサスが独自の32ビットマイクロコントローラ、RX (Renesas Xtreme) を発売するという大胆な決定をしたのは10年以上も前のことです。嬉しいことにRXはいまなお多くのお客様に選ばれ、ご満足いただいています。本ブログでは発売当初よりRXを採用、高く評価してくださっているあるお客様についてお話します。
Take the guesswork out of your innovation experience by following a systematic and methodical approach to start developing with Renesas RA microcontroller innovation kits.
Designers of high voltage, multi-module batteries and the systems that use them can streamline their design and development with integrated battery front end ICs and elegant daisy chaining to address higher voltages.
“2025年には、ボッシュのいずれの製品にも、AIが備わるか、または開発や製造の過程でAIを活用することになるでしょう” Volkmar Denner, Bosch Chairman of the Board of Management