Evaluation Board Kit for RZ/Five MPU
The RZ/Five evaluation kit (EVK) is ideal for evaluating and developing with the Renesas RZ/Five MPU. The EVK includes the RZ/Five SMARC v2.1 System on Module (SoM) and...
The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.
There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0
The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).
Software title
|
Software type
|
Company
|
---|---|---|
RZ/Five Board Support Package V1.0-update1 [5.10-CIP] Linux Packages for MPU of the RZ/Five. Please read the release note before using this product.
|
Software Package | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ/Five Verified Linux Package [5.10-CIP] Linux Packages for MPUs of the RZ/Five. Functions of this products have been verified and regular maintenance is also provided.
|
Software Package | Renesas |
RZ MPU WebUI Package for Verified Linux Package [5.10-CIP] This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network.
|
Software Package | Renesas |
RZ MPU Security Package Security Package for RZ MPUs. This package is used in combination with the Linux package provided for each device.
|
Software Package | Renesas |
5 items
|
The RZ/Five evaluation kit (EVK) is ideal for evaluating and developing with the Renesas RZ/Five MPU. The EVK includes the RZ/Five SMARC v2.1 System on Module (SoM) and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
RZ/Five provides a new platform for high-performance IoT Edge solutions. Learn the advantages of RISC-V CPU, and how to easily scale development across RISC-V and Arm cores.
Blog Post | Jul 21, 2023 | ||
Blog Post | Sep 16, 2022 | ||
News | Mar 1, 2022 |