RL78/G14 Fast Prototyping Board (RL78/G14 FPB)
The RL78/G14 Fast Prototyping Board comes equipped with a high-performance RL78/G14 microcontroller and is an evaluation board specialized for prototype development for...
This monitoring system utilizes an all-in-one air quality module to measure temperature, humidity, total volatile organic compound (TVOC) gases, and estimate carbon dioxide levels (eCO2) compliant with UBA standards. Additionally, the system controls motors through complementary PWM mode operations.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud