Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_993 | PRSP0042GB-J | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_994 | PRSP0042GB-K | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_995 | PRSP0042GB-L | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_9955 | PVQN0020KD-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
pkg_996 | PRSP0042GB-M | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_9975 | PLBG0176KA-A | LFBGA | 176 | IC | Yes | 8.00mm | 8.00mm | 1.40mm | ||
pkg_999 | PTQP0064KB-H | HTFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.20mm | ||
pkg_9995 | PLBG0165FD-B | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
PKG100 | TQFP | 100 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 1.40mm | 0.65mm | |
PKG128 | TQFP | 128 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 1.40mm | 0.50mm | |
PL0064AA | LQFP | 64 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
PL0080AA | LQFP | 80 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.40mm | 0.50mm | |
PL32 | PLCC | 32 | 240 | PLASTIC | No | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
PL68 | PLCC | 68 | 240 | PLASTIC | No | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
PLG28 | PLCC | 28 | G | PLASTIC | Yes | 11.50mm | 11.50mm | 3.63mm | 1.27mm | |
PLG32 | PLCC | 32 | G | PLASTIC | Yes | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
PLG44 | PLCC | 44 | G | PLASTIC | Yes | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
PLG52 | PLCC | 52 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
PLG68 | PLCC | 68 | G | PLASTIC | Yes | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
PLG84 | PLCC | 84 | G | PLASTIC | Yes | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
PMG100 | PQFP | 100 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 2.80mm | 0.65mm | |
PMG64 | PQFP | 64 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 2.00mm | 0.80mm | |
PMG8 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.60mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
PN120 | TQFP | 120 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
PN64 | TQFP | 64 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
PN80 | TQFP | 80 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
PNG100 | TQFP | 100 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
PNG120 | TQFP | 120 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
PNG128 | TQFP | 128 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
PNG64 | TQFP | 64 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.80mm | |
PNG80 | TQFP | 80 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
PP64 | TQFP | 64 | 240 | PLASTIC | No | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
PPG44 | TQFP | 44 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 0.80mm | |
PPG52 | TQFP | 52 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 0.65mm | |
PPG64 | TQFP | 64 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.40mm | 0.50mm | |
PR32 | TQFP | 32 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
PRG32 | TQFP | 32 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.80mm | |
PRG48 | TQFP | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.40mm | 0.50mm | |
PS16 | SOIC | 16 | 240 | PLASTIC | No | 10.40mm | 7.60mm | 2.34mm | 1.27mm | |
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
PS20 | SOIC | 20 | 240 | PLASTIC | No | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
PSG16 | SOIC | 16 | G | PLASTIC | Yes | 10.40mm | 7.60mm | 2.34mm | 1.27mm | |
PSG20 | SOIC | 20 | G | PLASTIC | Yes | 12.80mm | 7.60mm | 2.34mm | 1.27mm | |
PSG24 | SOIC | 24 | G | PLASTIC | Yes | 15.40mm | 7.60mm | 2.34mm | 1.27mm | |
PSG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 7.60mm | 2.34mm | 1.27mm | |
PT28 | PDIP | 28 | 240 | PLASTIC | No | 34.30mm | 7.62mm | 3.30mm | 2.54mm |