メインコンテンツに移動

User Badge for Access and Tracking

概要

説明

In environments such as event venues or large-scale work facilities, crowded or expansive spaces can make it difficult to locate individuals, whether it's an employee, a contractor, or someone in need of assistance. User badges, when combined with real-time locationing, go beyond secure access to restricted areas. They become powerful tools for enhancing safety, coordination, and operational efficiency, especially in scenarios where quickly finding personnel is critical.

This user badge for access and tracking features high-accuracy locationing (down to <50 cm) and low latency (supporting over 500 tag/locator updates per second). Powered by Renesas' Asset Tracking and Locationing at Scale (ATLAS) technology, it delivers ultra-low power performance, enabling badges to operate for months between charges. It supports continuous monitoring for personnel safety and secure access control to critical areas and resources.

System Benefits:

  • Compatible with Renesas' Universal Bluetooth® Low Energy Angle of Arrival Locator, enabling a comprehensive, real-time locationing system with high accuracy and low power consumption.
  • Ultra-low energy serial flash delivers fast read performance with minimal power usage, extending battery life and maximizing operational uptime.
  • Ultra-low power ship mode preserves battery life during transport and storage, ensuring the badge is ready for immediate use upon deployment.
  • Dual antenna operation increases spatial diversity, ensuring high tracking reliability and placement flexibility.
  • Flexible power architecture supports rechargeable operation via wireless NFC charging and via wired USB-C charging.
  • Sealed NFC-based badge design offers water and dust resistance for enhanced durability while maintaining compatibility with existing NFC-based access control systems.
  • Expandable architecture supports optional sensors for extended use cases, such as chemical monitoring and health-related wearable applications.

製品比較

アプリケーション

  • User badge
  • Sensor badge
  • Asset tracking

ブロック図

ブロックを選択し、デザインに合った製品を見つけてください

クラウド上のラボで利用可能 - PCベースのGUIを使用して、コンフィグとテストをすぐに開始できます。

ラボをクラウド上で起動

NFC-Rechargeable User Badge

WS104-1: WEB Line Line.121 Line.122 Line.131 Line.132 Connector Arrow.165 Connector Arrow Antenna Sheet.171 Sheet.172 Sheet.173 Sheet.174 Sheet.175 Antenna.46 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Connector Line.182 Circle Circle.81 Connector Line.82 Connector Line.83 RF Switch RF Switch RF Switch Battery 1-Cell Sheet.18 Sheet.19 Line 1pt.1552 Line 1pt.1583 Accelerometer Accelerometer Accelerometer E-INK Display E-INK Display E-INK Display NOR Flash NOR Flash NOR Flash Crystal Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.76 Circle Circle.71 Line Line.73 Line.74 Line.75 Line Bi-directional Line Bi-directional.90 Ground Sheet.93 Sheet.94 Li-ion Battery Li-ion Battery Li-ion Battery Vertical Wire Bundle 2 2 2 Sheet.103 Bi-directional.109 Vertical Wire Bundle.111 7 7 7 Sheet.113 Ground.114 Sheet.115 Sheet.116 Connector Line.119 Crystal.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 32MHz 32MHz 32MHz 32.768kHZ 32.768kHZ 32.768kHZ WS104-1 WS104-1 WS104-1 Connector Line NFC Coil NFC Coil NFC Coil NFC Coil Sheet.142 Transformer.324 Line.841 Line.842 Sheet.146 Inductor.300 Sheet.148 Sheet.149 Sheet.150 Line.152 Line.153 Vertical Wire Bundle.154 6 6 6 Sheet.156 Bi-directional.162 Connected signals arrow 3.3V 3.3V 3.3V Connected signals arrow.169 Load Switch Load Switch Load Switch Sheet.188 NFC Charging NFC Charging NFC Charging PHY PHY PHY GPO GPO GPO VBAT VBAT VBAT LDO LDO LDO I2C I2C I2C Bi-directional Connected signals arrow.192 Sheet.193 Bluetooth Low Energy MCU Bluetooth Low Energy MCU Bluetooth Low Energy MCU PHY PHY PHY VDDIO VDDIO VDDIO QSPI QSPI QSPI I2C I2C I2C I/F I/F I/F GPIO GPIO GPIO XTAL XTAL XTAL RTC RTC RTC Supply Supply Supply
Exiting Interactive Block Diagram

USB-Rechargeable User Badge

WS104-2: WEB Connector Arrow.110 Line.131 Line.132 Line Line.121 Line.122 Connector Line Connector Arrow.100 Connector Line.96 USB-C USB-C USB-C USB-C Sheet.4 Sheet.5 Sheet.6 Sheet.7 Sheet.8 Sheet.9 Sheet.10 Sheet.11 Sheet.12 Sheet.13 Sheet.14 Sheet.15 Sheet.16 Battery 1-Cell Sheet.18 Sheet.19 Line 1pt.1552 Line 1pt.1583 Accelerometer Accelerometer Accelerometer E-INK Display E-INK Display E-INK Display NOR Flash NOR Flash NOR Flash Antenna Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Antenna.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Sheet.51 Crystal Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.76 Circle Circle.71 Line Line.73 Line.74 Line.75 Circle Circle.81 Connector Line.82 Connector Line.83 RF Switch RF Switch RF Switch Line Bi-directional Line Bi-directional.90 Connector Arrow Ground Sheet.93 Sheet.94 Li-ion Battery Li-ion Battery Li-ion Battery Bi-directional Vertical Wire Bundle 2 2 2 Sheet.103 Vertical Wire Bundle.104 6 6 6 Sheet.106 Bi-directional.109 Vertical Wire Bundle.111 7 7 7 Sheet.113 Ground.114 Sheet.115 Sheet.116 Connector Line.119 Crystal.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 32MHz 32MHz 32MHz 32.768kHZ 32.768kHZ 32.768kHZ WS104-2 WS104-2 WS104-2 Sheet.137 Bluetooth Low Energy MCU Bluetooth Low Energy MCU Bluetooth Low Energy MCU USB USB USB VBAT VBAT VBAT PHY PHY PHY V18F V18F V18F QSPI QSPI QSPI V18P V18P V18P I2C I2C I2C V30 V30 V30 I/F I/F I/F GPIO GPIO GPIO XTAL XTAL XTAL RTC RTC RTC
Exiting Interactive Block Diagram