Skip to main content

Smart Air Purifier

Overview

Description

Renesas introduces a versatile design to meet the growing demand in the air purifier market. It features a main control MCU with built-in touch sensor capabilities, high-performance ADC, display, USB, and security modules. This platform enables rapid expansion of design options through the Arm® ecosystem while ensuring secure cloud connectivity. Additionally, the design incorporates essential sensors such as temperature and humidity, TVOC, and automatic filter replacement detection using a light sensor. The NFC technology guarantees the device's compatibility with appropriate filters only. This design allows for automatic monitoring and intelligent control via cloud integration.

System Benefits:

  • The MCU features a 14-bit ADC, high-performance capacitive touch sensing unit (CTSU), and an integrated Arm ecosystem
  • Full analog sensor setup detects multiple environmental conditions inside the air purifier
  • High-performance power system ensures reliable operation
  • NFC technology for filter authentication ensures compatibility with appropriate filters

Comparison

Applications

  • Home/office filtration systems

Winning Combinations Interactive Diagram

Select a block to discover products for your design

16:9 CN192 CN192 CN192 Light Sensor Light Sensor Light Sensor All-in-One Air Quality Module All-in-One Air Quality Module All-in-One Air Quality Module NFC Reader NFC Reader NFC Reader Touch Key Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Speaker speaker_8_ Sheet.29 Sheet.30 Sheet.31 Sheet.32 Wi-Fi Sheet.80 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.109 Sheet.100 Sheet.108 Connector 1 Sheet.107 Sheet.101 Sheet.106 Sheet.103 Sheet.104 Sheet.105 Connector double arrow.112 Connector double arrow.113 Connector double arrow.114 Connector double arrow Touch Key Touch Key Touch Key Buzzer Buzzer Buzzer Connector double arrow.126 Connector Arrow.128 Remote Control Remote Control Remote Control Connector Arrow.132 3.3V 3.3V 3.3V Sheet.163 Sheet.149 Sheet.150 Sheet.151 Darlington.131 Sheet.153 Sheet.154 Darlington.254 Sheet.156 Sheet.157 Darlington.254 Connector Line Connector double arrow.167 Connector Line.171 LCD Segment Sheet.176 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 ON ON Sheet.206 OFF OFF Sheet.207 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Sheet.212 Sheet.213 3.3V.22 5V/ 40mAtyp 5V/40mAtyp <0.03 mA Connector Arrow.226 3.3V.229 5V 5V Connector Arrow.230 3.3V <0.6mA.231 3.3V/ 0.055mAtyp 3.3V/0.055mAtyp Connector 1.233 Connector Arrow.234 Connector 1.235 3.3V <0.6mA.237 3.3V/0.015mAtyp 3.3V/0.015mAtyp Wi-Fi Module Wi-Fi Module Wi-Fi Module Connector Arrow.239 3.3V <0.6mA.240 3.3V 3.3V Connector 1.241 LDO 2 LDO LDO Connector Line.250 Sheet.251 MCU MCU MCU I2C I2C I2C UART UART UART CTSU CTSU CTSU LCD Controller LCD Controller LCD Controller GPIO GPIO GPIO SPI SPI SPI *Other Optional MCU: RA4E1 LDO LDO LDO Motor Sheet.254 Sheet.255 M M Ion Generator Ion Generator Ion Generator TRIAC TRIAC TRIAC FAN FAN FAN Connector double arrow.121 Connector Arrow 5V 5.5V 5.5V Connector 1.245 Connector 1.246 AC Power Source Sheet.266 Alternating Current Resistor - Fixed Diode Sheet.270 Sheet.271 Sheet.272 Sheet.274 Sheet.276 Sheet.277 Transformer Line.841 Inductor Air Core.509 Sheet.281 Sheet.282 Sheet.283 Sheet.284 Sheet.285 Sheet.286 Sheet.287 Sheet.288 Sheet.289 Line.29 Inductor Air Core.212 Sheet.292 Sheet.293 Sheet.294 Sheet.295 Sheet.296 Sheet.297 Sheet.298 Sheet.299 Sheet.300 Bridge Rectifier Sheet.315 Sheet.316 Sheet.317 Sheet.318 Sheet.319 Sheet.320 Sheet.321 Sheet.322 Sheet.323 Sheet.324 Sheet.325 Sheet.326 Sheet.327 Sheet.328 Sheet.329 Sheet.330 Connector 1.318 Connector 1.319 Connector Arrow.321 Connector Arrow.322 Ground Sheet.336 Sheet.337 Connector Arrow.556 Connector Arrow.557 Ground - Earth Sheet.341 Sheet.342 Sheet.343 Sheet.344 Connector Arrow.563 Connector Arrow.564 Connector Arrow.565 Connector 1.566 Connector 1.567 Connector Arrow.569 Connector Arrow.570 Ground - Earth.571 Sheet.354 Sheet.355 Sheet.356 Sheet.357 FAN.576 L L Connector Arrow.577 FAN.578 N N Connector Arrow.584 Connector Arrow.585 Connector 1.586 Connector Arrow.587 Connector 1.588 Connector Arrow.371 Capacitor Polaized.372 Isolated AC/DC Isolated AC/DC Isolated AC/DC Transformer Inductor Iron Core Line.841 Inductor Air Core.212 Sheet.304 Sheet.305 Sheet.306 Sheet.307 Sheet.308 Sheet.309 Sheet.310 Sheet.311 Sheet.312 Line.29 Bi-directional Bi-directional.379 Capacitor Polaized Sheet.381 Sheet.382 Sheet.383 Sheet.384
Exiting Interactive Block Diagram