Overview
Description
Detecting poor air quality is vital for protecting against harmful exposure. Air quality can be compromised due to Volatile Organic Compounds (VOCs) and tiny particulates in the air. With widespread HVAC systems, the industry and mass market require simple, precise, and secure ways to monitor and control air quality.
This design features an all-in-one air quality module that detects parameters such as PM2.5, RHT, TVOC, and eCO2. It displays readings on a TFT LCD and uses a Wi-Fi connection to send alerts to the cloud when readings exceed a specific threshold.
System Benefits:
- Simultaneous multi-sensor measurements of all relevant air quality parameters for comprehensive detection.
- Real-time cloud connectivity allows for air quality monitoring from anywhere, at any time.
- Strong security at the Wi-Fi and upper stack layers protects against unauthorized access and ensures data integrity.
- HMI interface using onboard TFT controller enables real-time data display and control, allowing users to assess air conditions and adjust accordingly.
Comparison
Applications
- Home appliances
- Air purifiers
- Air quality monitors
- HVAC
- Industrial automation
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Battery Charger
Recommended Products
Buck Regulator
Recommended Products
Boost Converter
Recommended Products
MCU
Recommended Products
All-in-One Air Quality Module
Recommended Products
Wi-Fi Module
Exiting Interactive Block Diagram
Software
Software & Tool Pages
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|