Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PCG24 | QSOP | 24 | G | PLASTIC | Yes | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
PCG28 | QSOP | 28 | G | PLASTIC | Yes | 9.90mm | 3.80mm | 1.47mm | 0.64mm | |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PDG16 | PDIP | 16 | G | PLASTIC | Yes | 19.00mm | 7.62mm | 3.30mm | 2.54mm | |
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PDG48 | PDIP | 48 | G | PLASTIC | Yes | 61.70mm | 15.24mm | 3.80mm | 2.54mm | |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
PEG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
PER | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PFA | P8.064A | TSOT | 8 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFB | P3.064B | SOT | 3 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.15mm | 1.90mm |
PFC | P6.064C | SOT | 6 | G | PLASTIC | Yes | 2.90mm | 1.60mm | 1.00mm | 0.95mm |
PFD | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PFF | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFG48 | TVSOP | 48 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.40mm | |
PFH | P3.064C | SOT | 3 | G | PLASTIC | Yes | 4.50mm | 4.10mm | 1.50mm | 1.50mm |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PFJ | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFK | P3.064C | SOT89 | 3 | PLASTIC | Yes | 4.50mm | 4.10mm | 1.50mm | 1.50mm | |
PFL | P5.064B | TSOT | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
PFM | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PFN | P5.064 | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
PGG14 | TSSOP | 14 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
PGG16 | TSSOP | 16 | G | PLASTIC | Yes | 5.00mm | 4.40mm | 1.00mm | 0.65mm | |
PGG20 | TSSOP | 20 | G | PLASTIC | Yes | 6.50mm | 4.40mm | 1.00mm | 0.65mm | |
PGG24 | TSSOP | 24 | G | PLASTIC | Yes | 7.80mm | 4.40mm | 1.00mm | 0.65mm | |
PGG28 | TSSOP | 28 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.65mm | |
PGG38 | TSSOP | 38 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.65mm | |
PGG8 | TSSOP | 8 | G | PLASTIC | Yes | 3.10mm | 4.40mm | 1.00mm | 0.65mm | |
PH44 | TSOP | 44 | 240 | PLASTIC | No | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
PHC | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHD | P6.049B | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.85mm | 0.65mm |
PHF | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHG | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 1.24mm | 2.01mm | 1.90mm | 0.65mm |
PHG32 | TSOP | 32 | G | PLASTIC | Yes | 20.95mm | 10.16mm | 1.00mm | 1.27mm | |
PHG44 | TSOP | 44 | G | PLASTIC | Yes | 18.41mm | 10.16mm | 1.00mm | 0.80mm | |
PHG54 | TSOP | 54 | G | PLASTIC | Yes | 22.22mm | 10.16mm | 1.00mm | 0.80mm | |
PHH | P3.049 | SC70 | 3 | PLASTIC | Yes | 2.00mm | 2.00mm | 1.90mm | 0.65mm | |
PHJ | P6.064 | SOT23 | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
PHK | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.00mm | 0.00mm |
PHL | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 1.85mm | 1.14mm | 0.50mm | 0.65mm |
PHM | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 1.90mm | 0.65mm |
PHN | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
PHP | P6.049A | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.30mm | 0.88mm | 0.65mm |
PHQ | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
PHR | P3.049 | SC70 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.90mm | 0.65mm |