Skip to main content

Operating Environments for the Latest Versions of Tool Products

IDEs and Project Managers

Product NameOperating Environments
CS+
  • System: x64 based processor, 2 GHz or faster (with multicore CPUs)
    • Windows® 11 *
    • Windows® 10 (64-bit versions)
  • Display: Resolution at least 1,024 x 768
  • Interface: USB 2.0
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.6.2 or later + language-packs
    • Microsoft Visual C++ 2015 Redistributable Update 3 (x86)
    • Microsoft Edge WebView2 Runtime
    • Online help: Edge, Chrome, or Firefox (The latest version is recommended). For any of these, we recommend having the latest service pack installed.
  • Processor and main memory that Windows® in use and the SW listed above can run comfortably.

* Only the CS+ for CC supports Windows 11.

e² studio

For Windows 64-bit version

  • System: x64 based processor, 2 GHz or faster (with multicore CPUs)
    • Windows® 11
    • Windows® 10 (64-bit version)
  • Memory capacity: We recommend 8 GB or more. At least 4 GB.
  • Capacity of hard disk: At least 2 GB of free space.
  • Display: Graphics resolution should be at least 1024 x 768, and the mode should display at least 65,536 colors.
  • Interface: USB 2.0
  • Microsoft Visual C++ 2010 SP1 runtime library *1
  • Microsoft Visual C++ 2015-2019 runtime library *1

*1. This software will be installed at the same time as the e² studio.

For Windows 32-bit version

  • System: x86 based processor, 2 GHz or faster (with multicore CPUs)
    • Windows® 10 (32- and 64-bit versions)
  • Memory capacity: We recommend 2 GB or more. At least 1 GB (but at least 2 GB for 64-bit versions of Windows)
  • Capacity of hard disk: At least 2 GB of free space.
  • Display: Graphics resolution should be at least 1024 x 768, and the mode should display at least 65,536 colors.
  • Interface: USB 2.0
  • Microsoft Visual C++ 2008 SP1 runtime library *1
  • Microsoft Visual C++ 2010 SP1 runtime library *1
  • Microsoft .NET Framework 4.0 *1

*1. This software will be installed at the same time as the e² studio.

For Linux

  • System: x64 based processor, 2 GHz or faster (with multicore CPUs)
    • Ubuntu 24.04 LTS Desktop (64-bit version)
    • Ubuntu 22.04 LTS Desktop (64-bit version)
    • Ubuntu 20.04 LTS Desktop (64-bit version)
  • Memory capacity: We recommend 2 GB or more.
  • Capacity of hard disk: At least 2 GB of free space.

For macOS

  • System: Apple M1, M2
    • macOS 13 (Ventura)
    • macOS 14 (Sonoma)
  • Memory capacity: We recommend 8 GB or more.
  • Capacity of hard disk: At least 2 GB of free space.
High-performance Embedded Workshop
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Memory: At least 128 MB, with 256 MB or more recommended.
  • Capacity of hard disk: At least 200 MB of free space.
  • Display: At least SVGA
  • I/O device: CD-ROM drive
  • Other: Pointing device such as a mouse
Install Manager (Utility for High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Auto Update Utility (Utility for High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
PM+
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
CubeSuite (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Processor: 1 GHz or faster (with support for hyper threading and multicore CPUs)
  • Memory capacity: At least 512 MB (with 1 GB or more recommended)
  • Display: Graphics resolution should be at least 1024 x 768, and the mode should display at least 65,536 colors.
  • Interface: USB 2.0
  • .NET Framework *1
    • Microsoft .NET Framework 3.5.1 + language-packs (Windows 7)
  • Microsoft Visual C++ 2005 SP1 runtime library
  • Internet Explorer 6.0 or higher

*1. .NET Framework 3.5 Client Profile does not support this software.

Model Based Development

Product NameOperating EnvironmentsSupported Tool
Embedded Target for RH850 Multicore
  • System: x64 based processor
    • Windows® 10 (64-bit version only)

MATLAB® R2016a - R2019b by MathWorks* (64-bit edition only)
CS+ Renesas Integrated Development Environment V8.05.00, V8.06.00

* MathWorks and MATLAB are registered trademarks of The MathWorks, Inc.

Model-Based Development Environment for RH850, R-Car Family [Embedded Target for Virtual Platform]
  • System: x64 based processor
    • Windows® 10 (64-bit version only)

MATLAB® R2017b (for RH850/F1KM), R2020a (for RH850/U2B, R-Car S4 and R-Car V4H) by MathWorks
VLAB V2.6.1 (for RH850/F1KM), V2.8.3 (for RH850/U2B) by Australian Semiconductor Technology Company
VDK T-2022.06-3 (for R-Car S4), Q-2020.06  (for R-Car V4H) by Synopsys

* MathWorks and MATLAB are registered trademarks of The MathWorks, Inc.

Model-Based Development Environment for RA, RL78, RX Family [Embedded Target]
  • System: x64 based processor
    • Windows® 11 (64-bit version only)
    • Windows® 10 (64-bit version only)

MATLAB® R2018b, R2021a - R2024a by MathWorks* (64-bit edition only)
CS+ Renesas Integrated Development Environment V8.12.00
e² studio Renesas Integrated Development Environment 2024-04 to 2024-07

* MathWorks and MATLAB are registered trademarks of The MathWorks, Inc.

*Information listed above is versions of tools supported by the latest version of Embedded Target. If you need to check version information of tools supported by previous versions of Embedded Target, please refer to previous Release Notes of the Embedded Target.
Model-Based Development Environment for RA, RL78, RX Family [Embedded Target] | Renesas

Solution Toolkit

Product NameOperating EnvironmentsSupported IDE
QE for Motor
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

* Check here to see the operating environment.

QE for USB
  • System: x64/x86 based processor
    • Windows® 10 (32- and 64-bit versions)

* Check here to see the operating environment.

* For RX231 group devices, e² studio V4.0.2 or later is required.

QE for BLE

[RA, RE, RX Family]

  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

e² studio 2021-10 or later

* Check here to see the operating environment.

[RL78 Family]

  • System: x64/x86 based processor
    • Windows® 10 (32- and 64-bit versions)

e² studio V4.1.0 or later
* Only e² studio 32-bit versions are supproted.

* Check here to see the operating environment.

QE for Lighting
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)
-
QE for OTA
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

* Check here to see the operating environment.

QE for TCP/IP
  • System: x64/x86 based processor
    • Windows® 10 (32- and 64-bit versions)

* Check here to see the operating environment.

QE for Camera[RZ]
QE for Display[RZ]

* Formerly QE for Video Display Controller 5

  • System: x64/x86 based processor
    • Windows® 10 (32- and 64-bit versions)

* Check here to see the operating environment.

QE for Display[RX,RA]
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

* Check here to see the operating environment.

QE for Display[RX] 
Standalone Version
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)
-
QE for UART
  • System: x64/x86 based processor
    • Windows® 10 (32- and 64-bit versions)

* Check here to see the operating environment.

QE for Capacitive Touch
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

* Check here to see the operating environment.

QE for AFE
  • System: x64 based processor
    • Windows® 11
    • Windows® 10 (64-bit versions)

* Check here to see the operating environment.

AI Navigator
  • For Linux
  • System: x64 based processor
    • Ubuntu 20.04 LTS Desktop (64-bit version)
e² studio 2024-07 or later
Security Key Management Tool
  • For Windows version
  • System: x64 based processor
    • Windows® 10 (64-bit version)
  • For Linux
  • System: x64 based processor
    • Ubuntu 20.04 LTS Desktop (64-bit version)
    • Ubuntu 22.04 LTS Desktop (64-bit version)
  • For macOS
  • System: Only supported on machines with Apple silicon
    • macOS 14 Sonoma
Plug-in ver.: e² studio 2022-10 or later
Smart Configurator Note1
  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
-

Note:

  1. Smart Configurator released after Dec. 2021 will support the 64-bit versions of Windows® only.

Coding Tools/Build Tools

Product NameOperating Environments
C/C++ Compiler Package for SuperH Family (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
C Compiler Package for RH850 Family[CC-RH]

For Windows

  • System: x64/x86 based processor
    • Windows® 11 (64-bit version)
    • Windows® 10 (32- and 64-bit versions)

* If you are running the e² studio or CS+, refer to the description of the e² studio operating environment or the CS+ operating environment.

For Linux

  • System: x64 based processor
    • Ubuntu 20.04 LTS Desktop (64-bit version)

* If you are running the e² studio, refer to the description of the e² studio operating environment.
* Since 32-bit programs are part of the compiler, 32-bit runtime libraries are also installed when the compiler is installed.

C Compiler Package for V850 FamilyThis is intended to run within the CS+ operating environment.
C/C++ Compiler Package for M32R Family [M3T-CC32R] (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

* If you are running this under Windows® 7, update the High-performance Embedded Workshop to V.4.09.00 after updating the C/C++ compiler package.

C/C++ Compiler Package for RX Family[CC-RX]

For Windows

  • System: x64/x86 based processor
    • Windows® 11 (64-bit version)
    • Windows® 10 (32- and 64-bit versions)

* If you are running the e² studio or CS+, refer to the description of the e² studio operating environment or the CS+ operating environment.

For Linux

  • System: x64 based processor
    • Ubuntu 20.04 LTS Desktop (64-bit version)

* If you are running the e² studio, refer to the description of the e² studio operating environment.
* Since 32-bit programs are part of the compiler, 32-bit runtime libraries are also installed when the compiler is installed.

C/C++ Compiler Package for RX Family (With High-performance Embedded Workshop)
  • x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
C Compiler Package for RL78 Family[CC-RL]

For Windows

  • System: x64/x86 based processor
    • Windows® 11 (64-bit version)
    • Windows® 10 (32- and 64-bit versions)

* If you are running the e² studio or CS+, refer to the description of the e² studio operating environment or the CS+ operating environment.

For Linux

  • System: x64 based processor
    • Ubuntu 20.04 LTS Desktop (64-bit version)

* If you are running the e² studio, refer to the description of the e² studio operating environment.
* Since 32-bit programs are part of the compiler, 32-bit runtime libraries are also installed when the compiler is installed.

C Source Converter

  • CcnvCA78K0R
  • CcnvCA78K0
  • CcnvNC30
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
C Compiler Package for RL78 and 78K FamiliesThis is intended to run within the CS+ operating environment.
C/C++ Compiler Package for R8C and M16C Families (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

* This product includes the following three compilers.

C/C++ Compiler Package for H8SX, H8S, H8 Family (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
C Compiler Package for 740 Family [M3T-ICC740] (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
Assembler Package for 740 Family [M3T-SRA74] (With High-performance Embedded Workshop)
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
Compiler Package for V850 [CA850] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Compiler for 78K0R [CC78K0R] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Compiler for 78K0 [CC78K0] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Compiler for 78K0S [CC78K0S] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Assembler Package for 78K0R [RA78K0R] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Assembler Package for 78K0 [RA78K0] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Assembler Package for 78K0S [RA78K0S] (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
CubeSuite for V850 [QS850] (Discontinued Product)This is intended to run within the CubeSuite (Discontinued product) operating environment.
CubeSuite for 78K0R,78K0[QS78K] (Discontinued Product)This is intended to run within the CubeSuite (Discontinued product) operating environment.
MISRA C Rule Checker SQMlint
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

* Also refer to the operating environments of the compiler you use.

Peripheral Driver Generator V2
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • .NET Framework 3.5 SP1 (Windows® 7)
    • Microsoft Visual C++ 2008 SP1 runtime library
Peripheral Driver Generator V1
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
AP4 for RZ
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 + language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
AP4 for RX
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 + language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
AP4 for RL78
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 + language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
Applilet3 for V850
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 SP1 language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
Applilet3 for RL78
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 SP1 language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
Applilet3 for 78K
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • Required items for the software environment other than Windows OS
    • Microsoft .NET Framework 4.5 SP1 language-packs
    • Microsoft Visual C++ 2010 SP1 runtime library
Applilet2 for V850ES/Fx3
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0
Applilet2 for V850ES/Sx3
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0
Applilet2 for 78K0/Kx2
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0
Applilet2 for 78K0/Lx2
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0
Applilet2 for 78K0/Lx3
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0
Applilet2 for 78K0/Fx2
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0

* Contact us regarding support for Windows® 7.

Applilet2 for 78K0S/Kx1+
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32-bit version only)
  • Required items for the software environment other than Windows OS
    • The runtime and related files of the .NET Framework, Version 2.0

* Contact us regarding support for Windows® 7.

License Manager

For Windows

  • System: x64/x86 based processor
    • Windows® 11 (64-bit version)
    • Windows® 10 (32- and 64-bit versions)
  • Runtime library
    • .NET Framework 4.5.2

* If you are running the e² studio or CS+, refer to the description of the e² studio operating environment or the CS+ operating environment.

For Linux

  • System: x64 based processor
    • Ubuntu 22.04 LTS Desktop (64-bit version)
    • Ubuntu 20.04 LTS Desktop (64-bit version)

* If you are running the e² studio, refer to the description of the e² studio operating environment.

Floating License Server
  • System: x64/x86 based processor
    • Windows® 11 (64-bit version)
    • Windows® 10 (32- and 64-bit versions)
    • Windows Server 2016: Standard (Server Core environment is unsupported)
    • Windows Server 2019: Standard (Server Core environment is unsupported)
  • Runtime library
    • .NET Framework 4.5.2

Simulator Debuggers

Product NameOperating Environments
Simulator Debugger for SuperH FamilyThe operating environment is that of the C/C++ Compiler Package for SuperH Family (with High-performance Embedded Workshop), of which this product is a part.
Simulator for CS+ of RH850 FamilyThis is intended to run within the CS+ operating environment.
Simulator for CS+ of V850 FamilyThis is intended to run within the CS+ operating environment.
Simulator Debugger for M32R Family [M3T-PD32RSIM]
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
Simulator for CS+ of RX FamilyThis is intended to run within the CS+ operating environment.
Simulator Debugger for RX FamilyThe operating environment is that of the C/C++ Compiler Package for RX Family (with High-performance Embedded Workshop), of which this product is a part.
Simulator for e² studio of RL78 FamilyThis is intended to run within the e² studio operating environment.
Simulator for CS+ of RL78 Family, 78K0R and 78K0This is intended to run within the CS+ operating environment.
Simulator Debugger for M16C Series and R8C FamilyThe operating environment is that of the C/C++ Compiler Package for R8C and M16C Families (with High-performance Embedded Workshop), of which this product is a part.
Simulator Debugger for R32C SeriesThe operating environment is that of the C/C++ Compiler Package for R8C and M16C Families (with High-performance Embedded Workshop), of which this product is a part.
Simulator Debugger for M32C SeriesThe operating environment is that of the C/C++ Compiler Package for R8C and M16C Families (with High-performance Embedded Workshop), of which this product is a part.
Simulator Debugger for H8SX, H8S, and H8 FamiliesThe operating environment is that of the C/C++ Compiler Package for H8SX, H8S, H8 Family (with High-performance Embedded Workshop), of which this product is a part.
Simulator Debugger for 740 FamilyThe operating environment is that of C Compiler Package for 740 Family [M3T-ICC740] (with High-performance Embedded Workshop) or Assembler Package for 740 Family [M3T-SRA74] (with High-performance Embedded Workshop), of which this product is a part.
Simulator for Instructions and Peripheral Functions of V850 [SM850]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Instruction Simulator for V850ES and V850E1 [SM+ for V850]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions and Peripheral Functions of V850ES/Fx2 [SM+ for V850ES/Fx2]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions and Peripheral Functions of V850ES/Fx3 [SM+ for V850ES/Fx3]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions of 78K0R [SM+ for 78K0R]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions and Peripheral Functions of 78K0R/Kx3 [SM+ for 78K0R/Kx3]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions and Peripheral Functions of 78K0 [SM78K0]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions of 78K0 [SM+ for 78K0]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions and Peripheral Functions of 78K0S [SM78K0S]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for Instructions of 78K0S [SM+ for 78K0S]
  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
Simulator for CubeSuite of V850 (Discontinued Product)This is intended to run within the CubeSuite (Discontinued product) operating environment.
Simulator for CubeSuite of 78K0R and 78K0 (Discontinued Product)This is intended to run within the CubeSuite (Discontinued product) operating environment.

Emulation and Debugging

Product NameOperating Environments
E2 Emulator Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with e² studio:

This is intended to run within the e² studio operating environment.

E2 Emulator Lite Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with e² studio:

This is intended to run within the e² studio operating environment.

E1 (Discontinued Product) Emulator Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with e² studio:

This is intended to run within the e² studio operating environment.

If you are using it with High-performance Embedded Workshop *1:

*1. This requires the RX E1/E20 Emulator Debugger or R8C E1/E20 Emulator Debugger as emulator software.

E20 Emulator Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with e² studio:

This is intended to run within the e² studio operating environment.

If you are using it with High-performance Embedded Workshop *1:

*1. This requires the RX E1/E20 Emulator Debugger or R8C E1/E20 Emulator Debugger as emulator software.

MINICUBE2 (Discontinued Product) Emulator Software

The environment depends on the emulator software with which you are using the software. Check the operating environment of your software.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with ID78K0R-QB integrated debugger (IECUBE/MINICUBE2 emulator software for 78K0R):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

If you are using it with ID78K0-QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for 78K0):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

If you are using it with ID78K0S-QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for 78K0S):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
MINICUBE (Discontinued Product) Emulator Software

The environment depends on the emulator software with which you are using the software. Check the operating environment of your software.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

If you are using it with ID850QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for V850):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
E10A-USB
Emulator Software for HS0005KCU01H/HS0005KCU02H
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
E10A-USB
Licensed Tools for Adding Device Groups to HS0005KCU01H and HS0005KCU02H.
  • System: x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
E10A-USB
Emulator Software for HS0005KCU04H/HS0005KCU14H for the SuperH RISC engine Family of Multi-Core MCUs Supporting the Synchronizing Debugging Function.
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
E8a Emulator Software
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
E10T-USB Emulator Software
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
R32C/100 E30A Emulator Debugger
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
External Flash Definition Editor
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Emulator Debugger M3T-PD32RM for M32100T-EZ-E, M32100T5-SDI-E (Discontinued Product), and M32100T3-SDI-E (Discontinued Product)
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
M38000T2-CPE (Compact Emulator for 740 Family) Emulator Software
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000

* Check here regarding support for Windows® 7. Contact us regarding support for Windows Vista®.

IE850A Emulator Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

IE850 Emulator Software

The environment depends on the IDE with which you are using the software. Check the operating environment of your IDE.

If you are using it with CS+:

This is intended to run within the CS+ operating environment.

IECUBE Emulator Software

The environment depends on the emulator software with which you are using the software. Check the operating environment of your software.

If you are using it with CS+ (IECUBE for RL78, IECUBE for 78K0R, IECUBE for 78K0, IECUBE for V850):

This is intended to run within the CS+ operating environment.

If you are using it with ID850QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for V850):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

If you are using it with ID78K0R-QB integrated debugger (IECUBE/MINICUBE2 emulator software for 78K0R):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

If you are using it with ID78K0-QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for 78K0):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

If you are using it with ID78K0S-QB integrated debugger (IECUBE/MINICUBE/MINICUBE2 emulator software for 78K0S):

  • System: x86 based processor
    • Windows® 10 (32-bit version only)
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
RX E100 Emulator Software
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
M16C R8C E100 Emulator Software
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
H8SX E100 Emulator Software
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
H8S/Tiny, H8S/2400 E100 Emulator Software
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
E200F (Discontinued Product) Emulator Software
  • System: x86 based processor
    • Windows Vista® (32-bit version only)
    • Windows® XP (32-bit version only)
    • Windows® 2000
E6000H (Discontinued Product) Emulator Software
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
E6000 (Discontinued Product) Emulator Software
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000
PC7501 (Discontinued Product) Emulator Debugger for M16C/60,30,20,10, M16C/Tiny and R8C/Tiny Series
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000

* Check here regarding support for Windows® 7. Contact us regarding support for Windows Vista®.

PC7501 (Discontinued Product) Emulator Debugger for M32C Series
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000

* Check here regarding support for Windows® 7. Contact us regarding support for Windows Vista®.

ID850
Software for G1 Emulator (Discontinued Product, Successor: IECUBE), MC Emulator (Discontinued Product, Successor: IECUBE) for V850
  • System: x86 based processor
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
ID78K0-NS
Software for NS Emulator (Discontinued Product) for 78K0
  • System: x86 based processor
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)
ID78K0S-NS
Software for NS Emulator (Discontinued Product) for 78K0S
  • System: x86 based processor
    • Windows® 8.1 (32-bit version only)
    • Windows® 7 (32-bit version only)

Flash and PROM Programming

Product NameOperating Environments
FP6 Terminal [Programming GUI for PG-FP6]
  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
Programming GUI for PG-FP5  (Discontinued Product)
  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Renesas Flash Programmer [Programming GUI] V3

For Windows

  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)

For Linux

  • System: x64 based ARM64 processor
    • Ubuntu 24.04 LTS, x64/ARM64
  • System: x64 based ARM32/ARM64 processor
    • Ubuntu 22.04 LTS, x64/ARM32/ARM64
    • Ubuntu 20.04 LTS, x64/ARM32/ARM64

For macOS

  • System: Only supported on machines with Apple silicon
    • macOS 14 Sonoma
    • macOS 13 Ventura
Renesas Flash Programmer [Programming GUI] V2
  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Flash Development Toolkit [Programming GUI]
  • System: x64/x86 based processor
    • Windows® 11
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
QB-Programmer [Programming GUI for MINICUBE2] (Discontinued Product)
  • System: x64/x86 based processor
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

OS

Product NameOperating EnvironmentsSupported CompilerSupported IDE
RI850V4 V2 Real-Time OS for RH850 Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CC-RH * V1.00.01 or later

* Included in the C Compiler Package for RH850 Family (with CS+).

* Check here to see the operating environment.

CS+ for CC V3.00.00 or later

* Check here to see the operating environment.

GHS *

* GHS is a compiler package from Green Hills Software.

MULTI *

* MULTI is an IDE from Green Hills Software.

RI850V4 V1 Real-Time OS for V850 Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CA850 * V3.50 or later
CX * V1.31 or later

* Included in the C Compiler Package for V850 Family.

* Check here to see the operating environment.

CS+ for CACX V3.00.00 or later

* Check here to see the operating environment.

GHS *

* GHS is a compiler package from Green Hills Software.

MULTI *

* MULTI is an IDE from Green Hills Software.

RI600V4 Real-Time OS for RX Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CC-RX * V2.01.00 or later

* Included in the C/C++ Compiler Package for RX Family (with CS+).

* Check here to see the operating environment.

CS+ for CC V3.00.00 or later

* Check here to see the operating environment.

  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CC-RX * V2.01.00 or later

* Included in the C/C++ Compiler Package for RX Family (without IDE).

* Check here to see the operating environment.

e² studio V3.1.0 or later

* Check here to see the operating environment.

RI600PX Real-Time OS for RX Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CC-RX * V2.01.00 or later

* Included in the C/C++ Compiler Package for RX Family (with CS+).

* Check here to see the operating environment.

CS+ for CC V3.00.00 or later

* Check here to see the operating environment.

RI78V4 V2 Real-Time OS for RL78 Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CC-RL

* Included in the C Compiler Package for RL78 Family (with CS+).

* Check here to see the operating environment.

CS+ for CC

* Check here to see the operating environment.

RI78V4 V1 Real-Time OS for RL78 Family and 78K0R
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CA78K0R * V1.70 or later

* Included in the C Compiler Package for RL78 and 78K Families.

* Check here to see the operating environment.

CS+ for CACX V3.00.00 or later

* Check here to see the operating environment.

RI850MP Real-Time OS for V850E2M Dual Core
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

CX * V1.31 or later

* Included in the C Compiler Package for V850 Family.

* Check here to see the operating environment.

CS+ for CACX V3.00.00 or later

* Check here to see the operating environment.

GHS * * GHS is a compiler package from Green Hills Software.

MULTI *

* MULTI is an IDE from Green Hills Software.

HI7000/4 Real-Time OS for SuperH Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for SuperH Family Ver. 6.0C or later

* Check here to see the operating environment.

High-performance Embedded Workshop Ver.1.2 or later

* Check here to see the operating environment.

HI7700/4 Real-Time OS for SuperH Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for SuperH Family Ver. 6.0C or later

* Check here to see the operating environment.

High-performance Embedded Workshop Ver.1.2 or later

* Check here to see the operating environment.

HI7750/4 Real-Time OS for SuperH Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for SuperH Family Ver. 6.0C or later

* Check here to see the operating environment.

High-performance Embedded Workshop Ver.1.2 or later

* Check here to see the operating environment.

HI7200/MP Real-Time OS for SuperH Family (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for SuperH Family V.9.00 Release 04A or later

* Check here to see the operating environment.

High-performance Embedded Workshop V.4.02.00 or later

* Check here to see the operating environment.

HI7300/PX Real-Time OS for SuperH Family (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for SuperH Family V.9.00Release 03 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

RI600/4 Real-Time OS for RX Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for RX Family (with High-performance Embedded Workshop) V1.01 Release 00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

RI600/PX Real-Time OS for RX Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for RX Family (with High-performance Embedded Workshop) V1.01 Release 00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

MR8C/4 Real-Time OS for R8C Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA] V.5.45 Release 00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

M3T-MR100/4 Real-Time OS for R32C/100 Series
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)

* Contact us regarding support for Windows® 7.

C Compiler Package for R32C Series V.1.01 Release00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

M3T-MR308/4 Real-Time OS for M32C Series
  • System: x86 based processor
    • Windows® XP (32-bit version only)
    • Windows® 2000

C Compiler Package for M32C Series [M3T-NC308WA]

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

M3T-MR30/4 Real-Time OS for M16C Series and R8C Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)

C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA] V.5.45 Release 00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

HI1000/4 Real-Time OS for H8SX, H8S Family
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)

* Contact us regarding support for Windows® 7.

C/C++ Compiler Package for H8SX, H8S, H8 Family V.6.01 Release 00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop

* Check here to see the operating environment.

RX850V4 Real-Time OS for V850 (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
CubeSuite for V850 [QS850] (Discontinued product)

CubeSuite (Discontinued product)

* Check here to see the operating environment.

Compiler Package for V850 [CA850] (Discontinued product) Ver.3.00 or later

* Check here to see the operating environment.

PM+

* Check here to see the operating environment.

CCV850/CCV850E * V4.0.7/Rel7.0.3 or later

* CCV850/CCV850E is a compiler package from Green Hills Software.

 
RX78K0R Real-Time OS for 78K0R (Discontinued Product)
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)

* Contact us regarding support for Windows® 7.

CubeSuite for 78K0R,78K0[QS78K] (Discontinued product)

CubeSuite (Discontinued product)

* Check here to see the operating environment.

Compiler for 78K0R [CC78K0R] (Discontinued product)

* Check here to see the operating environment.

PM+

* Check here to see the operating environment.

Assembler Package for 78K0R [RA78K0R] (Discontinued product)

* Check here to see the operating environment.

PM+

* Check here to see the operating environment.

OS-Aware Debugging

Product NameOperating EnvironmentsSupported CompilerSupported IDE
CS+ Partner OS Aware Debugging Plug-in
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Check here for details of the supported compilers, supported debuggers, and supported real-time OS.

CS+ V.3.00.00 or later

* Check here to see the operating environment.

CubeSuite+ Partner OS Aware Debugging Plug-in
  • System: x86 based processor
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Check here for details of the supported compilers, supported debuggers, and supported real-time OS.CubeSuite+ V2.00.00 through V2.02.00
e² studio Partner OS Aware Debugging
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Check here for details of the supported compilers, supported debuggers, and supported real-time OS.

e² studio V.3.1.0 or later

* Check here to see the operating environment.

High-performance Embedded Workshop Real-Time OS Aware Debugging
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
Check here for details of the supported compilers, supported debuggers, and supported real-time OS.

High-performance Embedded Workshop V.4.09.00 or later

* Check here to see the operating environment.

High-performance Embedded Workshop Real-Time OS Aware Debugging Extension
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)

* Contact us regarding support for Windows® 7.

Check here for details of the supported compilers, supported debuggers, and supported real-time OS.

High-performance Embedded Workshop V.3 or later

* Check here to see the operating environment.

Smart Analog Tools

Product NameOperating Environments
SA-Designer
  • System: x86 based processor
    • Windows® 10 (32- and 64-bit versions)
    • Windows® 8.1 (32- and 64-bit versions)
    • Windows® 7 (32- and 64-bit versions)
  • CPU: 1 GHz or faster (with support for multicore CPUs)
  • Memory capacity: At least 1 GB
  • Other conditions: Microsoft .NET Framework 3.5 SP1 must be installed.