Skip to main content
View
View

RX 32-Bit Performance / Efficiency MCUs

The RX family consists of four product series: the flagship RX700 series, with the fastest performance and most advanced functions; the standard RX600 series; the RX200 series, which delivers an optimal balance of power efficiency and high performance; and the entry-level RX100 series, with extremely low power consumption. These four series encompass a range of products that provide seamless scalability from small-scale to large-scale applications.

Download: RX Family Brochure (PDF | English, 日本語)
Download: Renesas RX Testimonials from Partners and Customers (PDF | English, 日本語, 简体中文)

Product Longevity Program (PLP)

Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles. Participating RX Family products are available for up to 15 years.

Image
Renesas Product Longevity Program (PLP) 15 Years

RX Family Product Portfolio

SeriesGroups

RX700

200MHz~

 

RX72N

240MHz, RXv3, 4MB (1MB), 2ch Ether, CAN, USB,
TFT-LCD, TSIP

RX72T

200MHz, RXv3, 1MB (128KB), 5V, 4 motor, PGA,
TFU, USB, TSIP Lite

RX72M

240MHz, RXv3, 4MB (1MB), EtherCAT/Ether, CAN,
USB, TFT-LCD, TSIP

  

RX600

~200MHz

RX65N

120MHz, RXv2, 2MB (640KB), Ether, CAN, USB,
TFT-LCD, TSIP

RX66N

120MHz, RXv3, 4MB (1MB), Ether, CAN, USB,
TFT-LCD, TSIP

    

RX651

120MHz, RXv2, 2MB (640KB), CAN, USB,
TFT-LCD, TSIP

RX671

120MHz, RXv3, 2MB (384KB), Touch, SSI, CAN,
USB, QSPI (XiP), TSIP

RX66T

160MHz, RXv3, 1MB (128KB), 5V, 4 motor, PGA,
USB, TSIP Lite

  

RX65W

120MHz, RXv2, 2MB (640KB), Sub-GHz/Wi-SUN,
TSIP

 

RX660

120MHz, RXv3, 1MB (128KB), 5V, CAN FD

    

RX200

~120MHz

  

RX26T

120MHz, RXv3, 512KB (64KB), 5V, 2 motors, PGA,
TFU, TSIP Lite

   

RX231

54MHz, RXv2, 512KB (64KB), 5V, Touch, CAN, USB, TSIP Lite

RX261

64MHz, RXv3, 512KB (128KB), 5V,Touch, CAN FD, USB, RSIP

RX24T/RX24U

80MHz, RXv2, 512KB (32KB), 5V, 2 motors, PGA

 

RX23E-B

32MHz, RXv2, 256KB (32KB),
24-bit HS DSAD, 16-bit DAC

 

RX230

54MHz, RXv2, 256KB (32KB), 5V, Touch

RX260

64MHz, RXv3, 512KB (128KB), 5V,Touch

RX23T

40MHz, RXv2, 128KB (12KB), 5V, 1 motor

 

RX23E-A

32MHz, RXv2, 256KB (32KB),
24-bit DSAD

RX23W

54MHz, RXv2, 512KB (64KB), Touch, CAN,
TSIP Lite, BT5 LE

RX100

~48MHz

RX113

32MHz, RXv1, 512KB (64KB), Touch, LCD

RX140

48MHz, RXv2, 256KB (64KB), 5V, Touch,
AES, RNG, CAN

    

RX111

32MHz RXv1, 512KB (64KB), USB

RX130

32MHz, RXv1, 512KB (48KB), 5V, Touch

    

RX110

32MHz, RXv1, 128KB (16KB)

 

RX13T

32MHz, RXv1, 64KB (12KB),
5V, 1 motor, PGA

   
 General PurposeMotor Control/
Inverter
IA/FA NetworkRich AnalogWireless

 

Product Selector: RX 32-Bit Performance / Efficiency MCUs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

News & Blog Posts

Differentiate HMI Products with Energy-Saving and High-Precision Touch Functions with RX261/RX260 MCUs Blog Post Oct 22, 2024
Renesas Introduces New RX261/RX260 Group MCUs with Outstanding Power Efficiency, Advanced Touch Functions and Robust Security News Oct 22, 2024
Robust & Reliable Motor Control for Industrial Domain Blog Post Dec 14, 2023
RX Family Software – The Past and the Future - #12 - Embedded System Tuning/Tracealyzer Blog Post Dec 6, 2023
Renesas Introduces 32-bit RX MCU with High-Speed, High-Precision Analog Front End for High-End Industrial Sensor Systems News Nov 22, 2023
View More