パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
QTS | Q80.12X12C | TQFP-EP | 80 | PLASTIC | Yes | 11.99mm | 11.99mm | 1.00mm | 0.50mm | |
QTT | Q48.7X7 | TQFP | 48 | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.00mm | |
QU0044AA | VFQFPN | 44 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.55mm | 0.35mm | |
QV0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
QV0020AB | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
QV0024AA | VFQFPN | 24 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
QV0028AA | VFQFPN | 28 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
QV0032AA | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.40mm | |
QV0032AB | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.40mm | |
QV0040AA | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
QV0048AC | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
QV0048AF | VFQFPN | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
QW0056AA | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 0.75mm | 0.75mm | 0.40mm | |
QY0016AA | COL | 16 | G | PLASTIC | Yes | 2.60mm | 1.80mm | 0.50mm | 0.40mm | |
RAN | R84.A | NA | 84 | HERMETIC | Yes | 29.21mm | 29.21mm | |||
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
RKB | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKN | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKP | CQFP | 48 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
RKS | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 0.40mm |
RKU | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RKV | R64.A | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 2.29mm | 0.64mm |
RKX | R48.B | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 0.00mm | 1.02mm |
RKY | R48.A | CQFP | 48 | HERMETIC | HERMETIC | Yes | 14.22mm | 14.22mm | 2.21mm | 1.02mm |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
RM143 | FCBGA | 143 | RoHS | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
RM576 | FCBGA | 576 | RoHS | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
RNC | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RNW | CQFP | 132 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
RNY | R64.C | CQFP | 64 | HERMETIC | HERMETIC | Yes | 14.10mm | 14.10mm | 0.00mm | 0.64mm |
RNZ | R48.C | CQFP | 48 | HERMETIC | Yes | 10.01mm | 10.01mm | 0.00mm | 0.64mm | |
SA4 | CPACK | 4 | G | HERMET | Yes | 2.00mm | 1.60mm | 0.35mm | 0.50mm | |
SB14 | SB | 14 | G | HERMET | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
SBA | S3X3.9 | OCSP | 9 | PLASTIC | PLASTIC | Yes | 2.15mm | 2.15mm | 0.00mm | 0.65mm |
SBB | S3X3.9 | WLCSP-OP | 9 | PLASTIC | PLASTIC | Yes | 2.15mm | 2.15mm | 0.00mm | 0.65mm |
SC10 | NA | 10 | G | HERMET | Yes | 7.00mm | 5.00mm | 2.00mm | 1.27mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
SL0006AB | SIP | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 1.03mm | 0.94mm | |
SL0006AC | SIP | 6 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 1.03mm | 1.07mm | |
SL0006AD | SIP | 6 | G | PLASTIC | Yes | 3.20mm | 5.00mm | 0.87mm | 1.27mm | |
SL0006AE | SIP | 6 | G | PLASTIC | Yes | 5.00mm | 7.00mm | 0.87mm | 2.54mm | |
SL0022AA | SIP | 22 | G | PLASTIC | Yes | 20.00mm | 18.00mm | 2.04mm | 3.30mm | |
SL0024AA | SIP | 24 | G | PLASTIC | Yes | 5.00mm | 5.50mm | 0.95mm | 0.65mm | |
SL0034AA | SIP | 34 | G | PLASTIC | Yes | 12.00mm | 8.00mm | 1.54mm | 1.00mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
SQ0020AA | VFQFPN | 20 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm |