Overview
Description
This reference design is a universal carrier board that supports SMARC 2.x. It has multiple power supplies and supports multiple connectors, including video and audio, for a variety of applications.
System Benefits:
- Dual camera support
- Multiple display protocol support, including DSI, HDMI and LVDS
- USB port expand
- Multiple external memory support, including µSD card, QSPI, PCIe memory, and optional MRAM
- Headphone audio support, including microphone
- Multiple power supply
- USB-C power deliver
- Power over Ethernet (POE) passive supply
- 12V input
Comparison
Applications
Applications
- SMARC SOM applications
- Human machine interface (HMI)
- Video/Audio stream
- Computing systems