Overview
Description
Bluetooth® Low Energy (LE) sensors can provide real-time data on temperature, humidity, occupancy, and air quality, enabling HVAC systems to operate more efficiently by adjusting heating, cooling, and ventilation based on actual conditions. These sensors offer detailed information about different zones or rooms in a building, allowing HVAC systems to adjust settings for personalized comfort based on individual preferences or occupancy patterns.
This Bluetooth LE HVAC sensor network system ensures comfortable and healthy indoor environments. It monitors temperature, humidity, and indoor air quality (IAQ) data from each sensor using Bluetooth 5.0 communication. Additionally, a customized free GUI simplifies the design, installation, and operation of sensors located throughout a building, reducing development time and cost.
System Benefits:
- A 32-bit MCU with Bluetooth 5.0 LE provides a robust and efficient network for HVAC performance.
- Temperature, humidity, and IAQ sensors deliver data on zones and rooms to ensure optimal system performance.
- The slave-side sensor node autonomously monitors and sends alerts if necessary, eliminating frequent inquiries to the master side for efficient performance and faster response times.
- Wireless sensors reduce initial setup costs.
- The provided GUI, suitable for demo, design, manufacturing, installation, and operation, reduces development time and costs.
Comparison
Applications
- HVAC for buildings, industry or homes
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud