Overview
Description
Detecting dangerous gas leakages and having the ability to sound alarms in a factory can help prevent accidents and ensure safe production. This solution can detect a variety of gases (total volatile organic compounds (TVOCs), CO2 and hydrocarbons, hydrogen, liquefied petroleum gas (LPG), etc.) and provide alarms, in real time. The data can be transmitted through RS-485, CAN bus or 4G modules.
System Benefits:
- Highly sensitive gas sensors to detect a wide range of flammable gases, TVOCs and indoor air quality (IAQ).
- 48MHz Arm® Cortex®-M23 core MCU with 12-bit ADC and CAN interface for industry control.
- High-performance buck, buck-boost and LDO regulators provide an efficient power supply.
Comparison
Applications
- Leak detection
- Gas concentration detection
- Process control
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
Buck
Recommended Products
Buck
Recommended Products
LDO
Recommended Products
Buck-Boost
Recommended Products
Op Amp
Recommended Products
Gas Sensor
Recommended Products
MCU
Recommended Products
RS-485
Exiting Interactive Block Diagram