Surveillance Camera with CMOS Sensor Reference Design
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
With security systems becoming more popular, IP cameras are now a huge market. Traditional IP cameras are fixed focus or contrast-detection autofocus (AF). As face recognition technology is becoming more of a trend in these systems, 4K ultra-high-definition (UHD) and fast AF are also becoming required features.
In this design, Renesas provides a CMOS sensor with phase-detection autofocus (PDAF) functions. PDAF is much faster than conventional contrast-detection AF because of direct focusing. Customers can use low-end lenses because PDAF CMOS interface sensors (CIS) do not require a wobbling operation on the lens.
This high-performance power and analog system utilizes Renesas power management ICs (PMICs), DC/DC, and LDOs for IP camera modules.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL3170E ±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
|
RS-485/422 with Enhanced ESD Protection, Standard RS-485/RS-422 | Buy / Sample |
ISL9005A LDO with Low ISUPPLY, High PSRR
|
Linear Regulators (LDO) | Buy / Sample |
ISL9307 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
|
Multi-Channel Power Management ICs (PMICs) | Buy / Sample |
ISL80030 3A Synchronous Buck Converter in 2x2 DFN Package
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL85009 9A, 3.8V to 18V Input, Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
R9A02G011 USB PD Controller
|
USB-C Charging (Type-C, USB Power Delivery, and DC/DC) | Buy / Sample |
RAA462113FYL#AC2 8M Pixel CMOS Image Sensor with HDR and PDAF Assist
|
HD Video Analog Front End (AFEs) | Buy / Sample |
ISL8022 Dual 2A/1.7A Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator
|
Buck Regulators (Integrated FETs) | Buy / Sample |
ISL80505 High Performance 500mA LDO
|
Linear Regulators (LDO) | Buy / Sample |
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
In this video, we will explain how to use the reference design kit for 4K and high-speed AF camera.
You can set it up and use its camera functions such as RTSP Video Play, zooming control, and exposure control.