Overview
Description
Body temperature measurement systems are a healthy and safe way to measure body heat. Compared with common IR contactless thermometers, they can measure at longer distances (>50cm). Users of this solution can measure body temperatures accurately and quickly, and the solution can be integrated into access control systems easily. This system incorporates the Time of Flight (ToF) IC to provide an efficient solution that is easy to design and control, while also providing accurate wide-range distance measurement. With a high-performance LDO, this reference design provides a reliable power system.
System Benefits:
- A low-cost, low-power, and high-performance MCU controls the system
- Features a high-performance LDO as part of the integrated solution
- ToF IC with high-accuracy distance measurement
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudRecommended Products
LDO
Recommended Products
MCU
Recommended Products
Time of Flight
Exiting Interactive Block Diagram