Skip to main content

HMI Display Solutions

Advanced Graphics Solutions for Next-Gen HMI Displays

Displays play a crucial role in countless systems, delivering vital status updates and feedback to users in an intuitive way. From simple segment displays to feature-rich 3D applications with touch interfaces, we provide a comprehensive portfolio to meet diverse requirements. With a range of processors from entry-level microcontrollers (MCUs) to the highest-performance microprocessors (MPUs), our solutions are engineered to support a wide variety of display technologies, making them ideal for industrial or commercial applications.

Scalable Graphics Portfolio

Whether requiring a low-power segment display or full-blown 3D graphics, we provide multiple devices servicing different needs. 

Flexible Core Choices

From our low-power core MCUs to ultra-high performance multi-core Arm® MPUs, designers can choose the right processing speed for their system.

Extensive Partner Network

With graphical user interfaces (GUIs), users can rely on our robust partner network offering design tools and global support.

Evaluation Boards

A wide range of our MCU and MPU kits provide onboard displays for easy evaluation of graphics capabilities.

MCUs & MPUs with Graphics Support

Image
Arm Core Renesas Core Key Up to 4K 3840 x 2160 Up to FHD 1920 x 1080 Up to WXGA 1280 x 768 Up to XGA 1024 x 768 WVGA 800 x 480 VGA & Below 640 x 480 VGA (8-bit) & Below 640 x 480 Segment LCD Maximum Display Resolution 16-Bit 32-Bit 32 to 64-Bit Processing Performance 32MHz, Touch 32-Bit Renesas Core 48MHz, Analog, BLE 32-Bit Arm Cortex-M 24MHz, Low Power 16-Bit Renesas Core Up to 240MHz, Ethernet 32-Bit Renesas Core 120MHz, Analog, Touch 32-Bit Arm Cortex-M Up to 1GHz, Ethernet 32 to 64-Bit Arm MPU 480MHz, Ethernet 32-Bit Arm Cortex-M Up to 1.5GHz, 3D Graphics 32 to 64-Bit Arm Multi-Core MPU

Renesas Ready Partner Network for Display Applications

PartnerDescriptionRA Arm Cortex-MRX
32-Bit Performance / Efficiency MCUs
RZ
32 & 64-Bit MPUs
Embedded WizardEmbedded Wizard streamlines the development of graphical user interfaces (GUIs), enabling the creation of high-performance interfaces, even on resource-limited microcontrollers.checkcheckcheck
QtQt is the leading independent graphics toolkit and application framework for developing GUI applications on embedded devices. It empowers users to deliver smartphone-like UI/UX through its comprehensive design and development tools, fostering seamless collaboration in product development.checkcheckcheck
SEGGERThe emWin embedded GUI toolkit comes pre-integrated with the RA FSP, allowing developers to build high-quality and efficient graphical user interfaces effortlessly.checkcheckcheck
TES Electronic SolutionsGUILIANI, developed by TES Electronic Solutions, is a modern object-oriented software platform for quickly creating stylish, customized GUIs. It also offers access to premium design support services for enhanced product development.check check
Candera CGI STUDIOCGI Studio is a versatile and powerful design tool for developing embedded HMIs. It supports the creation of dynamic interfaces for a range of industries, including automotive, consumer electronics, medical, and industrial applications.  check
CRANKStoryboard is an embedded GUI development framework designed to build HMI applications that deliver exceptional user experiences, elevating product interaction and usability.check check

HMI Display Applications