Overview
Description
This Time of Flight (ToF) sensor module can cover a wide range and can adjust the distance based on the requirement of each situation (e.g., 2m for functional safety). To meet Industry 4.0 communication level standards, all of the information from the sensors includes an external proximity sensor that can route information directly to the cloud.
System Benefits:
- Customers can easily implement their products with this small and extensible module.
- The ISL29501 has a built-in current DAC circuit that drives an external LED. The modulated light from the emitter is reflected off the target and is received by the photodiode. This provides better sensing accuracy than infrared sensors, as well as lower cost and power than image sensors that have cameras.
Comparison
Applications
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
MPU
Recommended Products
ToF IC
Recommended Products
Photocoupler
Recommended Products
Buck Regulator
Exiting Interactive Block Diagram